2009-06-18 - Finding specialised qualified staff and the need for greater efficiency in an increasingly competitive marketplace motivated Peter Harrison, the general manager of Melbourne based Hilustre Coatings Pty. Ltd, to investigate the possibility of using a robot at the company’s spray painting facility.
The spray painting division of Hilustre Coatings handles a wide and varied range of products, ranging through kitchen cabinets, display panels, shop fittings and automotive components. One of the more unusual products they paint are plastic panels for life size animatronic dinosaurs for a theatrical production. The materials range from timber, metal, plastic and glass, adding to the need for flexibility of the spray painting operation, involving relatively small volumes of a particular product.
Difficulty in finding skilled staff
“Initially the idea to consider robotics was prompted by looking at the mechanised operations at their powder coating division, and thinking that the spray painting operation could benefit from more efficient ways of operating its business,” said Peter. “One other major consideration in looking at robotics was the increasingly difficult position of finding skilled staff, which impacted on operations.
“We looked at the possibility five years ago, visited a number of robotics trade shows and discussed the concepts with several robotics suppliers. However the capital outlay and cost of the associated software programs to cater for our specialised requirements was prohibitive for a business of our size.
“When we looked at other systems I was sure the robot could paint with precision, but our main problem is the ever-changing variety of parts we have to paint each day. To program the robot through the Teach Pendant is time consuming, which is fine if you only have a few parts and high volumes, but being a job shop we are painting different size parts in every job. A kitchen may have 70 different-sized doors and panels, so we needed a system that could make the robot create its own spraying path by just entering the size of the parts.”
ABB partner designed flexible system
The breakthrough to make the acquisition of a robot a practical proposition was when Peter met Glenn Westonsmith of Robotsplus, an integrator that works with ABB robots. Hilustre worked with Glenn to devise a flexible software program that suited its requirements. The custom-designed Windows-based program is connected to the robot controller via a standard computer. The key feature is its ease of use – no previous robotics experience is required for the operator.
The Windows-based program makes operation and adjustment of the system simple. Parts are entered into a job entry page which includes the size of the parts, how many edges are to be painted and even a section of the underside of the panel can be selected. Various “paint patterns” can be chosen depending on the type of finish required. This determines the number of coats and all of the robot-spraying parameters such as fluid and air volumes, etc.
Consistent high quality
Once entered, the parts can be identified via a bar code scanner or keyboard entry and the optimising program determines the position of each part on the delivery table to maximize efficiency of the spray-painting process. This is displayed on a monitor in the loading chamber, giving the operator an accurate view of the positioning and shape of the article. Parts then travel into the separate spraying chamber and the robot paints them producing uniform quality with 100 percent consistency.
The installation of the robotic process allows Hilustre to train unskilled operators in a very short time, with excellent production results. Processing around one million items annually, the variation in size, shape and product diversity means the program must be capable of quick and easy transition to cope with the requirements of the facility.
Efficiency increased 40 percent
“We now run on an increased efficiency of some 40 percent, using one operator and having reduced the amount of paint per run while increasing the quality and consistency,” said Peter. “Colour changes are done in minutes and waste less paint and solvent. All of which produces improved economy for our operations.”
Another advantage in installing the robotic spraying system is the improvement in health and safety for the operator, who is separated from the actual spraying operation and not exposed to the hazardous elements of some paints.
“The system was a collaboration with Glenn who programmed and commissioned the robot, Couray Sheetmetal who designed and built the spray booth, while we designed and built the pneumatic conveyor tables and ABB who supplied the robot,” said Peter. “ABB’s first-class technical advice helped us select the best model to suit our specific needs: we settled on the IRB 540 because of its reach capacity and versatility. They also gave us full access to their training facility to test and develop the operating program which was an invaluable help.”
The robotic operation was set up in late 2007, and while it took several months to adjust and for the teething problems to be ironed out, it now works satisfactorily. Peter notes a number of benefits, including flexibility, consistency of product quality, the need for minimal staff training and a healthier operating environment. “And the robot does not take coffee breaks or have days off,” Peter added.
Reduced health risks
Discussing whether to move to robotics caused concern among their employees. Peter said that explaining that it would reduce health risks and make the business more efficient received a positive response: “My staff just love watching the robot work, it’s mesmerising.”
Peter describes himself as a pioneer in short-run robotic paint operations, and would be interested to work with others in the industry to share his knowledge and possibly negotiate commercial arrangements for his processes.
About Hilustre Coatings
Hilustre Coatings Pty.Ltd. is a family company founded in 1982, run and operated by John Harrison and his son Peter Harrison, the general manager.
John Harrison has over 40 years experience in the manufacturing and materials finishing industries. Peter Harrison is the Federal President of the Australasian Institute of Surface Finishing (AISF). The company operates two sites, a Powder Coating and a Spray Painting plant, currently employing a staff of 30. www.hilustre.com.au/
Benefits to Hilustre of installing robots in spray painting include:
- Efficiency increased 40 percent
- Flexibility
- Consistent quality
- Suitability for short production runs
- Less need for specialist staff
- Better OHS outcomes
- Reduced paint usage