Capturing solar energy to deliver ‘microgrid’ power to remote towns in Western Australia

2015-08-05 - Remote locations such as Marble Bar and Nullagine in Western Australia, towns which are not connected to the grid, would typically rely solely on diesel fuel for their power. Instead, a microgrid solution from ABB is enabling multiple energy sources, maximizing the intake of solar power generation and minimizing diesel fuel generation. Microgrids have been highlighted as a focus area in ABB’s Next Level strategy and a dedicated 1000 day program has been initiated to develop this business.

Marble Bar is a town and rock formation in the Pilbara region of north-western Australia. Officially gazetted in 1893 following the discovery of gold in the area, the town once boasted a population of 5000 people when the prospectors came in their droves. In 2006, the population was less than 200. On the way to Marble Bar, a road sign offers visitors a ‘warmest welcome from Australia’s hottest town.’ The arid climate and blistering summers helped this small mining center in remote Western Australia set a world record for heat – 160 consecutive days at 37.8°C (100°F) or above – the record still stands after 90 years !

The burning sun has also made Marble Bar unique in a modern sense, as the site of one of the world’s first utility-scale, high-penetration solar photovoltaic diesel power stations – with the other station in the adjoining gold-rush town of Nullagine, with a similar history and now home to 200 people.

ABB, through its Darwin-based team, worked closely with Horizon Power and SunPower Australia to install these new power stations, which are setting benchmarks – at an 85 percent peak – for isolated hybrid diesel power systems with extremely high renewable energy generation and conversion.

Stable power output

The Marble Bar and Nullagine power stations each consist of four 320 kilowatt (kW) diesel generators and a 300 kW solar array. They utilize some 2,000 solar modules and a single axis solar tracking system, which follows the path of the sun throughout the day. The ground-mounted systems were the largest solar tracking systems commissioned in Australia at the time.

The hybrid solution includes a photovoltaic and a diesel generation plant as well as integration and control solutions. The microgrid is equipped with ABB’s PowerStoreTM kinetic flywheel grid stabilizing technology which enables high solar energy penetration by injecting or absorbing power extremely fast in order to stabilize fluctuating power output from the solar power plant. ABB’s Microgrid Plus technology will help control the network.

Reduced dependence on fossil fuels

This hybrid microgrid power solution is now supplying both towns with close to 60 percent of their power through solar generation, saving approximately 400,000 liters of diesel fuel and 1,100 metric tons of greenhouse gas emissions each year.

The ability to resolve intermittency issues caused by solar and wind generation in weak power systems enables renewable generation to be increasingly used as a primary power source in many remote communities with zero or limited access to diesel or other types of fossil fuels. About 80 similar ABB installations in a wide variety of applications around the world utilize this powerful green technology, showing that freedom from fossil fuels is a real option now and in the future.



    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    seitp202 38567a1472ea578fc1257e8a0030a70d