ABB expands its modular UPS product offering for data centers in North America

480V UL version of Conceptpower DPA 500, now with an optimized 300kW UPS cabinet, complementing the data center power chain for ABB

RICHMOND, VA, United States — March 1, 2017 — ABB, the leading power and automation technology group, has expanded the Conceptpower DPA 500 480V UL offering to include an optimized modular 300kW UPS solution for mid-sized and large data centers, server rooms and other IT infrastructure applications.

Building on the true online, double conversion UPS design of the Conceptpower DPA 500, this compact 300kW system allows for three 100kW module sets within each UPS cabinet, up to four cabinets can be configured in parallel for up to 1.2MW of clean reliable power, adding more flexibility to the specific needs of the installation. Easy to deploy UPS module sets can be added to the system as power requirements grow, thus avoiding the need to over specify the initial design configuration.

“Market trends validate the modular approach to data center design and construction, enabling the right-sizing of infrastructure and reducing the initial capital investment towards meeting future needs,” said Laura Ortiz, UPS Product Manager in ABB’s Power Protection product group. “Conceptpower DPA UPS systems enable data centers to add capacity only when needed, allowing companies to operate in smaller footprints, hence saving on both capital and operational expenses.”

The Conceptpower DPA 500 boasts the lowest total cost of ownership compared to other UPS systems by offering high energy efficiency, scalability and an optimized modular design to enable easy front access only serviceability. A class-leading energy efficiency, with up to 96.5 percent, significantly reduces system running costs and cooling expenses. More importantly, the efficiency is optimized and significant savings are achievable under every working condition. The straightforward nature of the Conceptpower DPA simplifies every step of the deployment process, from planning through installation and commissioning to full use. Flexible setup, with top or bottom cable entry frames and fast maintenance mean lower operating and maintenance costs.

The Conceptpower DPA 500 is part of ABB’s broad range of products and integrated solutions that ensure data centers operate with optimum reliability and efficiency. From power distribution systems to enterprise management and grid connections, ABB provides savings in installation, energy, space and maintenance.

About ABB

ABB (ABBN: SIX Swiss Ex) is a pioneering technology leader in electrification products, robotics and motion, industrial automation and power grids, serving customers in utilities, industry and transport & infrastructure globally. Continuing more than a 125-year history of innovation, ABB today is writing the future of industrial digitalization and driving the Energy and Fourth Industrial Revolutions. ABB operates in more than 100 countries with about 132,000 employees. www.abb.com

For more information please contact:
Marketing Communications
Susan Hughson
Tel: +1 800 236 3335 susan.hughson@us.abb.com

ABB Power Protection Product Group
5900 Eastport Boulevard
Richmond, VA 23231

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    Conceptpower DPA 500 480V UL 300kW cabinet
    seitp202 3e95df6b8c965b88c12580d7002f7f7d