ABB 'world-firsts' in high voltage cables

2008-09-04 - Many ABB cable installations are milestones in power transmission history, reflecting 140 years of expertise and close collaboration with customers all over the world.

By ABB Communications

In ground or under water, electricity in countries around the world is transported via high-voltage cables manufactured at ABB's factory in Karlskrona, Sweden.

ABB delivered the world’s first:

1870
Fuse wires for Alfred Nobel’s dynamite, the world’s first safely manageable explosive

    1924
    ABB developed the lead extrusion process to achieve a watertight cable and introduced steel armoring to increase the strength of the cables

    1952
    400-kV AC transmission cable, Sweden
    ABB designed and installed the first 400-kV AC cable ever in 1952 – a 70-meter low pressure oil-filled (LPOF) cable that connected an underground power station (built to withstand an atomic bomb) to the Swedish grid

    1954
    High voltage direct current (HVDC) transmission system, Sweden
    Revolutionary ABB innovations in AC-DC converter stations and mass impregnated (MI) cables made possible the world’s first HVDC transmission system, providing 20MW of power via a 100-km DC cable at 100-kV between the island of Gotland and the Swedish mainland

    1973
    Cross-linked polyethylene (XLPE) high voltage cable, Sweden-Finland
    ABB was the first to use the new environmentally friendly XLPE technology in a high voltage submarine cable application – a 55-km 145-kV extruded cable between Sweden and the Finnish island of Åland

    1973
    420-kV AC submarine cable and grid interconnection, Denmark-Sweden
    An 8.5-km LPOF cable that connects the power grids of Denmark and Sweden, establishing a new record of submarine AC transmission at 420-kV

    1978
    245-kV AC XLPE underground cable, Libya
    A major breakthrough in cable technology that made possible, for the first time, transmission via an XLPE-insulated cable at 245-kV

    1994
    450-kV HVDC submarine cable and grid interconnection, Germany-Sweden
    The 250-km HVDC cable is one of the longest submarine cables in the world. The 600MW and 450-kV rating set a new world record when it went into operation in 1994

    1998
    HVDC Light™ transmission system, Sweden
    ABB’s second revolutionary breakthrough in HVDC technology enables transmission at lower power levels of between a few megawatts and 1000MW. The first HVDC Light installation delivers 50MW of power at 80-kV from a wind farm on the island of Gotland, Sweden, via a 70-km underground cable to the island’s main population center of Visby

    2002
    HVDC Light submarine cable, United States
    The 40-km 150-kV submarine cable with a capacity of 330MW links New Haven, Connecticut with Long Island, New York, across the environmentally sensitive sea channel of Cross Sound

    2005
    Power-from-shore DC submarine cable, North Sea
    The 68-km 84MW HVDC Light submarine cable delivers DC electric power from the Norwegian mainland to Statoil’s Troll A gas production platform in the North Sea


    ABB delivered the world’s longest:

    2002
    Underground cable – Murraylink, Australia
    The 180-km 150-kV HVDC Light cable connects the Victoria and South Australia power grids. The installation was awarded the 2002 Case EARTH Award for Environmental Excellence for best practice and innovation in the environmental management of civil construction projects

    2008
    Submarine cable – NorNed, Norway-Netherlands
    NorNed connects the power grids of Norway and the Netherlands via a 580-km HVDC cable that delivers 700MW of power at 450-kV. The cable is almost twice the length of the previous record holder, which was also supplied by ABB: the 245-km SwePol link between Poland and Sweden




      •   Cancel
        • Twitter
        • Facebook
        • LinkedIn
        • Weibo
        • Print
        • Email
      •   Cancel

      Contact us

      Page information:
      seitp202 48b3feb9af18e957c125737800474543