•   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Gearless mill drive images

    To download this file, right-click on the icon and select, "Save target as..."

    Icon image

    File (jpg format)File sizePicture caption
    01127204_2.jpg01127204_2.jpg10723 kBTwo 18.6MW GMD systems for 27-foot ball mills at Esperanza copper mine, Chile
    01126974_2.jpg01126974_2.jpg8605 kB22.4MW GMD system for a 40-foot semi-autogenous (SAG) mill at Esperanza copper mine, Chile
    01127262_2.jpg01127262_2.jpg9462 kBGMD at Esperanza copper mine, Antofagasta, Chile.
    01126997_2.jpg01126997_2.jpg7962 kBAntofagasta Minerals S.A. Esperanza copper mine, Chile
    File available at: minerals.news@ch.abb.comRotor pole production
    File available at: minerals.news@ch.abb.comStator bar production
    Gearless_mill_drive.jpgGearless_mill_drive.jpg9609 kB22.5MW GMD system for a 38-foot autogenous (AG) grinding mill at Boliden Aitik mine, Sweden

    seitp202 4fc8a8fcf873d442c1257bb7007050c4