2009-05-21 - Headlining ABB’s stand was the new IRB 4600 robot which is described as the fastest, most accurate, low-weight, medium-sized robot ever with a 20-60kg payload
ABB demonstrated the future of robotic technology during National Manufacturing Week (NMW) at the Melbourne Convention & Exhibition Centre from May 12 to 15.
Visitors to ABB’s robotics stand had the opportunity to see the new IRB 4600 robot - the fastest, most accurate, low-weight, medium-size robot ever (20kg to 60kg payload). Thanks to the new compact and optimised design resulting in a low weight, the IRB 4600 can cut cycle times of the industry benchmark by up to 25 percent.
NMW also featured the Australian launch of TrueView, a vision-guided robotic system which can see and react to changes in an industrial work environment. TrueView, which has been massively successful overseas, enables ABB’s robots to precisely locate the grip points of a disoriented object within a 3D space.
Also on show was the TrueMove/QuickMove, Multimove and Remote Service:
- Based on advanced dynamic modelling, TrueMove and Quickmove (standard with IRC5 Controller) optimise the performance of every ABB robot for the physically shortest possible cycle time and precise path accuracy.
- MultiMove which allows up to four robots to be perfectly synchronised by equipping each robot with its own drive module and share a common controller.
- Remote Service, the latest technology in robot servicing. It enables a robot to automatically alert a central database via wireless GPRS technology and the internet if there is an error. The alert then triggers an SMS to ABB’s on-call service engineer who can immediately access a detailed data and error log and quickly identify the exact fault and respond appropriately.