ABB launches sequential turbocharging system

2017-12-06 - Greater flexibility and lower fuel consumption for vessels with two-stroke main propulsion.

SHANGHAI, CHINA ABB Turbocharging announces its latest technology development, the Flexible integrated Turbocharg-ing System for Two-Stroke Engines (FiTS2) at Marintec China, December 2017. The new sequential turbocharging system allows maximum fuel savings for two-stroke engines at part and low load, and at the same time maintains the flexibility to go to full engine output immediately. This offers signifi-cant long-term economic benefits for vessel operators and charterers with potential for fuel savings of up to three percent, depending on load profile.

Fuel and emissions reduction
FiTS2 is the result of ABB’s continued commitment to reduce fuel consumption and emissions. It has been developed in close collaboration with low-speed two-stroke engine designer, Winterthur Gas & Diesel Ltd. (WinGD), which has developed a special tuning for FiTS2.

The new technology enables two-stroke engine builders to offer more flexibility, increasing the potential for higher efficiency and lower operating costs for their customers. NOx emissions from engines fitted with FiTS2 will also remain within IMO Tier II limits. Additional abatement technologies like SCR or EGR can be used to comply with IMO Tier III NOx emissions and will not greatly affect the system while still delivering fuel saving benefits.

Adapting to operator needs
Past high fuel prices and low vessel demand led to an increase in ‘slow steaming’ for very large cargo ships, resulting at times in operation outside of original design parameters and therefore causing increased maintenance and repair costs. Typical fuel bills for such vessels have been cited by McKinsey & Co.* as “the largest cost item for shipping lines” and “often exceeding 40 percent of all costs” despite current lower oil prices.

As the market also continues to see the financial impact of overcapacities, FiTS2 is aimed at addressing the sustained cost versus operational flexibility challenge. FiTS2 will enable two-stroke engines to operate more efficiently at lower loads, while still enabling rapid return to full engine power without compromise on original design-point efficiencies. As a result, significantly higher savings can be achieved with FiTS2.

“From an operator’s or charterer’s perspective, FiTS2 efficiency benefits will enable major cost reductions. Considering for example a typical current fuel bill of 3 to 4 MUSD per year for very large crude oil carriers, FiTS2 has potential to provide fuel cost savings of up to 100,000 USD per year, compared with levels typically achievable using conventional turbocharging systems. Big savings are also possible for other vessel types, e.g. for container vessels and can amount to 1 MUSD or more over 10 years. The payback of initial costs can be less than two years, making the FiTS2 solution very attractive,” said Joachim Bremer, Head of Product Line Low-Speed, ABB Turbocharging.

Unique design enables cost optimization
To optimize engine efficiency via improved turbocharging in low and part load, the engine runs in lower loads with only one turbocharger in operation, whereas at higher loads (typically above 50 to 60 percent engine load) two turbochargers operate simultaneously. The same principle is applied for very large engines – with FiTS2 they will run with two turbochargers in lower loads and with all three tur-bochargers for higher load operation. The specially designed cut-off valves for the FiTS2 system are flow-optimized and integrated with the turbocharger casings, ensuring a compact and lean design. Furthermore, the valves can be operated rapidly and automatically under load, without interrupting operation of the engine up to full load.

Cut out of one turbocharger for lower engine loads leads to higher scavenging air pressure, increasing the compression ratio and firing pressure optimized by special tuning of FiTS2. The result is enhanced engine efficiency and lower specific fuel consumption while remaining compliant with emission regu-lations.

Robust design and very wide compressor maps of ABB’s A100-L and A200-L turbocharger series allow switching under load without surging and there are no requirements for additional by-pass valves or pipework, making FiTS2 a uniquely simpler and relatively low-cost solution compared to any alterna-tive.

An additional benefit comes from the possibility to switch off the electrically-powered auxiliary blow-ers at 25 percent engine load, instead of around 35 percent load. This enables additional savings via reduced power consumption and lower blower maintenance costs due to significantly fewer operating hours.

Dominik Schneiter, Vice President Research & Development at WinGD said: “In our long-lasting strate-gic cooperation with ABB, WinGD has developed its own engines with features such as optimized two-stroke Miller tuning, high boost pressure ratios, and part load optimized waste gate applications. With the new FiTS2, ship operators can now further benefit considerably from lower auxiliary power con-sumption, improved response time, and lower fuel consumption of the main engine, improving the CO2 footprint of their ships at low and mid-load conditions. In today’s changing market conditions such flexibility is a valuable asset to our customers.”

Notes to editors
*Text extracted from: ’The hidden opportunity in container shipping’, Timo Glave, Marin Joerss, and Steve Saxon, McKinsey & Company, November 2014

Click to view image

Click to view short FiTS2 animation


About ABB Turbocharging
ABB Turbocharging (www.abb.com/turbocharging) is at the helm of the global industry in the manu-facture and maintenance of turbochargers for 500 kW to 80+ MW diesel and gas engines. Our innova-tive leading-edge technology enables our customers to increase their performance; producing lower emissions, and improving fuel consumption even in the toughest environments. Approximately 200,000 ABB turbochargers are in operation across the globe on ships, power stations, gen-sets, die-sel locomotives and large, off-highway vehicles. We have over 100 Service Stations in more than 50 countries globally and a wide service portfolio that guarantees Original Parts and Original Service any-time, anywhere.

About ABB Group
ABB (ABBN: SIX Swiss Ex) is a pioneering technology leader in electrification products, robotics and motion, industrial automation and power grids, serving customers in utilities, industry and transport & infrastructure globally. Continuing more than a 125-year history of innovation, ABB today is writing the future of industrial digitalization and driving the Energy and Fourth Industrial Revolutions. ABB operates in more than 100 countries with about 136,000 employees. www.abb.com

.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Contact us

    Page information:
    • Alexandra Christie
      Global Media Relations Turbocharging
      ABB Turbo Systems Ltd.
      Mobile: +41 (0) 798 764 875
      Phone: +41 58 58 59288
    seitp202 5b0ef019705f09e6c12581ed005af993