Smaller power supplies, 17.5 mm, save panel space

2008-05-05 - The CP-D range of power supplies save panel space while improving equipment performance. Their more reliable V/I design provides momentary overload power when the typical supply shuts down. Rated at 100% at 60 C, these supplies are designed for improved performance in high temperature, 100% uptime applications.

Universal input voltage is internally fused to reduce installed components and inventory cost. Their rugged design is open circuit, overload and short circuit stable. V/I mode design keeps your equipment running when other power supplies shut down. Easy, fast, 35mm DIN rail mounting and screw terminal connections. Popular part numbers are In Stock and available at standard lead times.

Benefit features:

  • Smallest power supplies available: 10W supply is 17.5mm wide
  • Operates at higher temperatures for those critical applications
  • 100% output rating at 60C;
  • Reliable V/I mode, delivers power after the others shut down.
  • Rugged designs are open circuit, overload and short circuit stable.
  • Adjustable output voltage to compensate for line losses
  • Optimized for global power applications.
  • Universal AC input voltage 100 – 240 VAC
  • Universal DC input voltage of 100 – 370 VDC
  • 12 or 24 VDC outputs 10, 30, 60 or 100 watts
  • UL 1310 approved for class II, CSA C22.2
  • Full set of Global approvals
  • 2 LEDs indicate operational status
  • Input fusing eliminates external components and wiring.
  • Fast installation on 35mm DIN Rail.
  • Simple, reliable convection coiling, no fans to clean or fail.
  • In stock available at standard lead times


For Technical Literature, See Related Links on this Page

  • Rate this page
     
  • E-mail this page
     
CP-D Compact Power Supplies
CP-D Compact Power Supplies

Contact us

Contact ABB LVP&S by eMail
seitp202 60ebc8b7a595dc10c125744000510342