Flexible Analog Input Module - AC500 PLC Family

2009-10-15 - The new, flexible AI531 analog input module is software configurable allowing the ranges to be quickly and easily selected to match the application. This feature simplifies the design and reduces the inventory cost of analog input modules. AI531 modules can be used with the AC500 family of scalable PLCs. . . read more

The ABB Programmable logic controller team is please to announce the release of the AI531 Series of analog input modules. These 3rd generation designs provide cost sayings in design time and inventory reduction. They provides eight analog input channels and up to 20 V DC common mode voltage allows safe operation with big potential differences. Each analog input channel is individually configurable with the following functionality:
  • Differential inputs
  • Up to 20 V DC common mode voltage
  • High resolution up to 15 bit + sign according measuring range
  • High accuracy inputs 0.1% (voltage), 0.3% (current)
  • 8 channels usable in up to 4-wire technology
  • Several measuring ranges are available
  • Inputs include: voltage, current, resistance, and thermocouples

The AI531 analog module can be used as a remote expansion module at the FieldBusPlug Plug Interface Module DC505-FBP, at the CS31 Bus Module DC551-CS31 or locally an AC500 CPU.
Each of the 8 channels can be used with 2, 3 or 4-wire sensor connections. Two input channels are not required for 4 wire sensors as with other AI modules. AI531 ships from local stock throughout the USA and Canada with CE, cUL and GOST R agency approvals. Information about additional certifications is available on request.

Download the product overview flyer from the Related links on this page to see specific voltage, current, resistance, resistance temperature, and thermocouple input value ranges.

ABB's world class network of sales and service locations provide local availability with global product support. Specify ABB PLCs with confidence knowing their AC500 family of products are scalable systems using: standardized software, interchangeable modules; providing flexible communication and reliable operation.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve their performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 120,000 people.

For more information, see the Related Links on this Page

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    
Analog Input Module AI531
    Analog Input Module AI531

    Contact us

    Contact ABB LVP&S by eMail
    seitp202 e6b4967ccd93b351c125765000431f91