ABB to supply main electrical equipment package for new copper plant in Mongolia

Major electrification package to help Tsagaan Suvarga copper and molybdenum plant achieve safe and energy efficient operation under very tough climatic conditions

Baden, Switzerland, June 4, 2013 – ABB, the leading power and automation technology group, has won an order for a major electrical equipment package from Mongolyn Alt Corporation (MAK) for its greenfield copper and molybdenum project Tsagaan Suvarga. The site is located in the Eastern Gobi Desert in Mongolia, approximately 560 km south of the capital, Ulaanbaatar.

Integrated into pre-fabricated containerized E-houses, ABB’s scope of supply includes 22/6.6 kV switchgear, DC power supply, uninterrupted power supply, transformers, 400 V motor control centers, variable-speed drives, variable-speed multi drives as well as a power management system based on the state-of-the-art Extended Automation System 800xA and IEC 61850. The incorporation of the equipment into pre-fabricated E-houses reduces the erection work on site and thus optimizes the overall time schedule. Furthermore, the solutions are proven for stable operation under extreme variations in temperatures from -35 to +40°C.

“ABB’s electrification solutions will allow Mongolyn Alt Corporation to achieve optimal operational conditions to reach highest production at lowest energy costs,” said Giuseppe di Marco, Head of ABB’s mining business. “Our well established relationship with the customer, the early involvement in basic engineering as well as the ability to provide first-class equipment for use under extreme climatic conditions were major factors for winning this order.”

Deliveries are scheduled to take place from December 2013 to May 2014 and first plant start-up is planned for September 2014.

Established in 1993, Mongolyn Alt Corporation is one of Mongolia’s largest national mining companies with three open-pit coal mines in operation. With a targeted production volume of 40,000 tons of copper per day, the Tsagaan Suvarga project is expected to become the third largest copper mine in Mongolia.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve their performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 145,000 people.

For help with any technical terms in this release, please go to: www.abb.com/glossary

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    Mongolyn Alt Corporation's new copper and molybdenum plant Tsagaan Suvarga, located in the Eastern Gobi Desert in Mongolia.

    Contact us

    Contact us:
    seitp202 6cc3436aedfe5cc0c1257b7a003c4eab