ABB wins US$ 190 million contract in Poland

New compressor stations will boost natural gas delivery from Russia’s Yamal Peninsula

Zurich, Switzerland, January 19, 2004 - ABB, the leading power and automation technology group, said today it has signed contracts worth US$ 190 million with the Polish investor Europol Gaz and pipeline contractor Bartimpex for construction of two compressor stations along the Yamal-Europe natural gas pipeline.

ABB will build two turnkey compressor stations near the Polish cities of Ciechanow and Szamotuly, each incorporating three 25 MW turbo compressor units. The contracts also include ABB products for control, automation, and electro-technical systems, and full project management services including design, procurement, systems assembly and commissioning.

“This project demonstrates an excellent blend of our expertise in automation products and customer processes in the oil and gas sector,” said Dinesh Paliwal, head of ABB’s Automation Technologies division. “We are delighted to play a key role in this important link for meeting European energy needs.”

The Yamal-Europe transit pipeline spans some 4,000 kilometers, connecting rich natural gas deposits on Russia’s Yamal Peninsula with Western Europe.

Two initial compressor stations along the Polish section have been in operation for three years. The current investment in new stations will help boost annual pipeline capacity from its current 20 billion cubic meters (BCM) to nearly 33 BCM. Construction of the two new compressor stations will start early this year and is scheduled for completion in mid 2005.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering their environmental impact. The ABB Group of companies operates in around 100 countries and employs about 120,000 people.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    Dinesh Paliwal, Head of Automation Technologies

    Contact us

    Page information:
    • Media Relations
      Wolfram Eberhardt
      Tel: +41 43 317 65 12
      Fax: +41 43 317 79 58
    • Investor Relations
      Schweiz: Tel: +41 43 317 38 04
      Schweden:Tel: +46 21 32 57 19
      USA Tel: +1 203 750 77 43
    seitp202 654b2e68e4d9a6c6c1256e200031a7e7