ABB wins over $23 million marine orders for fourteen container ships

Waste heat recovery system will increase the power output of the container vessels by up to 4 percent

Zurich, Switzerland, November 15, 2013 – ABB, the leading power and automation technology group, has won two orders in the third quarter to provide the waste heat recovery systems, each powered by a power turbine generator (PTG), for fourteen new 8,800 TEU (twenty-foot equivalent unit) container vessels.

The first seven post-panamax vessels will be built at Dalian Shipbuilding Industry Co. Ltd., (DSIC) and the other seven vessels at New Times Shipbuilding Co. Ltd., for China International Marine Containers Group Co. and Mediterranean Shipping Co. S.A (MSC). When delivered, in 2015 and 2016, the ships will serve under a long-term charter agreement to MSC, one of the world’s largest container ship owners.

WHRS schematics
The employment of a waste heat recovery system (WHRS) to increase energy output onboard ships is becoming an increasingly viable means of reducing fuel costs. In marine propulsion plants, around 50 percent or more of the energy from fuel is lost to heat when converted to mechanical work by the main engine. By supplementing a ship’s main propulsion plant with a waste heat recovery solution, up to 4 percent of the lost fuel energy can be recovered and converted into electricity. More efficient energy use also reduces CO2 emissions in relation to the engine’s mechanical power output.

ABB’s scope of supply includes power turbines with control valves, alternators, reduction gears and dynamic compensators. The package also includes two newest generation turbochargers. The electrical output of the system is 1.65 megawatt (MW).

“We are delighted to see that our customers have chosen ABB’s innovative solution for their container fleet,” said Veli-Matti Reinikkala, head of Process Automation division. “This demonstrates a commitment by both ABB and its customers to help vessels run more efficiently and economically, and at the same time improve their environmental performance.”

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve their performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 150,000 people.

Stay in the loop:

Follow us on TwitterGet LinkedInConnect on FacebookSubscribe on YouTube

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Contact us

    seitp202 65af4799ea35fb4ac1257c24002f4d32