2009-10-06 - ABB new line of industrial fuse holders for up to 30A at 600V rated 10x38mm fuses offer many benefits for users: safety, quick fuse installation and replacement, an optional blown fuse indicator that provides positive identification of fuse failures, plus fast and easy multiple pole assembly . . . read more
ABB is pleased to announce the launch of its new line of modular fuse holders. This new line is an important addition to the existing line of fuse terminal blocks..
The new range of modular fuse holders provide:
- Safe operation
- IP20 finger safe design
- Connects with 8 to 18 AWG wire
- Quick fuse installation and replacement
- Blown fuse indicator for quick identification of fuse failures.
- Fast and simple multiple pole assembly
- UL94 VO insulation material
- Snaps on DIN 3, 35mm Rail
- Class CC is UL Listed
The Class CC fuse versions are rejection style with high breaking capacity (200 KA). The Class CC fuse holders are UL listed, while the 10x38 fuse holders are UL recognized.
Modular fuse holders provide a wide fuse contact surface and have electrolytic silver plated copper contacts to ensure minimal contact resistance and reliable operation. Accessory assembly clips for joining modules and lever rods make multiple pole assemblies fast.
ABB's fuse terminal blocks are used around the world to connect and protect control wiring systems. The DL16/17 fuse holder are available throughout the USA at hundreds of authorized ABB distributors. They are supported globally by ABB sales offices in over 100 countries. You can specify ABB terminal blocks and fuse holders with confidence of safe, reliable designs and extended operating lifespan.
ABB (
www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve their performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 120,000 people.
For more information, see the Related Links on this Page