ABB to supply gearless conveyor drive system for world’s largest underground copper mine in Chile

ABB’s new gearless conveyor drive system to provide process efficiency and equipment reliability for Codelco’s El Teniente copper mine at 2,300 meters above sea level

Baden, Switzerland, April 2, 2013 – ABB the leading power and automation technology group, has won an order to provide the electrical equipment, including its new gearless conveyor drives, for Codelco’s largest operation in Chile. The contract was awarded by Tenova TAKRAF from Leipzig in December 2012. TAKRAF is the main contracting party for the conveyor system and ABB’s partner for development of the gearless conveyor drive technology.

The electrification of the new gearless overland conveyor is part of an overall $550 million expansion at the El Teniente mine, located approximately 70 kilometers southeast of Santiago de Chile. The current expansion will extend the mine’s operation for another 50 years, ensuring long-term growth.

“The latest ABB gearless technology helps to increase long-term productivity, safety and sustainability of material handling operations” said Veli-Matti Reinikkala, head of ABB’s Process Automation division. “The new conveying drive system will allow Codelco to increase conveying capacity of the mine to more than 12,000 tons per hour by 2025.”

By replacing diesel trucks with long-haul overland (up- and down-hill) conveyor systems with electrical drive solutions for ore transportation, the mine will benefit from a reduced carbon footprint in its operations. The ABB drive system is designed to feed power back into the grid during electrical braking and regenerative operation. This feature, together with the variable-speed drives, will increase overall efficiency, availability, reliability and productivity at the El Teniente copper mine.

ABB’s know-how in gearless drive technology and its cooperation agreement with Tenova TAKRAF, a global leader for mining and bulk material handling equipment, were main factors for winning the order. The close collaboration with Codelco during the feasibility study, enabled ABB and TAKRAF to develop the gearless conveyor drive concept to closely fit the project’s needs.

ABB’s final scope of supply for the project includes electrical equipment and new gearless drive technology (with twelve 2500kW/56 rpm motors) for the four conveyor flights of the complete conveyor system, one of which is a downhill tunnel conveyor of almost 9,000m length. ABB will also deliver E-houses with pre-installed equipment, air conditioning and liquid cooling for ACS6000 drives and synchronous motors, the mining conveyor control program MCCP for main drive control and load sharing and its Extended Automation System 800xA.

The order also includes the bus system, conveyor monitoring and instrumentation, medium- (33kV) and low-voltage switchgears, the motor control center (MCC) in NEMA standard and uninterruptable power supply (UPS). In addition, ABB will also provide one asynchronous motor with a low-harmonic, air-cooled, low-voltage frequency converter ACS800, a converter transformer as well as the gearless drive systems, comprising eight water-cooled synchronous motors, four MV low- harmonic voltage source inverters in multi-drive configuration and four converter and excitation transformers.

First deliveries are scheduled for the third quarter of 2013.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve their performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 145,000 people.

For help with any technical terms in this release, please go to: www.abb.com/glossary

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Contact us

    Contact us:
    seitp202 d253ff064ba5d446c1257b4100271672