2009-07-13 - Device features E-Stop button and protective holster when not in use
AUBURN HILLS, Mich. (July 14, 2009) – ABB Robotics, a leading supplier of industrial robots, has improved an auxiliary enabling device for the safety of additional personnel in the work envelope. The device is carried by non-primary robot interface personnel, and when released the robot’s motion stops immediately. The improvements include an E-Stop button on the device handle and a holster that securely houses the device when not in use. The device is fully ANS/RIA safety compliant.
“We listened closely to our customers’ requests and developed a unique new design that improves the ease of use and functionality of the auxiliary enabling device”, said Ted Wodoslawsky, vice president of marketing, ABB Robotics, North America. “It is now up to par with our industry leading portfolio of sophisticated safety systems and equipment.”
The auxiliary enabling device features high quality, flexible cabling that connects to the robot control cabinet via the standard teach pendant connector. The 3-position hand-held switch allows the robot motors to be on during use. All electrical circuits are dual channel and monitored by the robot controller. There are two models available, one for use with the newer IRC 5 controller and one for the older S4C controller.
Auxiliary Enabling Device - Press Release, July 14, 2009 (Press release, pdf, 0,01 MB)