2009-06-26 -
Unlike other pilot device manufacturers, ABB has adapted a unique approach to the 30mm mounting dimension: a 22-to-30mm adaptor.
Tough Exterior while maintaining protection ratings of NEMA 4X
Don't be fooled: the surface area of ABB's 30mm devices are compatible with the size of our competitors' 30mm products.
Tamper Proof
It is the only 30mm design whose locking nut secures inside the panel, making it tamper-proof. Other versions can be loosened from the front side of the operator.
Fully Interchangeable Line
The only product on the market whose 30mm and 22mm parts and accessories are fully compatible with one another. The big guys' lines are designed so that users must double-up: one set for 30mm devices, and another for 22mm.
Fastest Installation
All ABB components are quickly snapped together without the need for special tools.
Pilot devices are available from ABB as complete 30mm devices. Please see our main catalog for details; to access simply go to www.abb.us/lowvoltage and visit our on-line literature library.
ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve their performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 120,000 people.
Full Story and Photos at Right. . .