2007-07-17 - Our extremely compact enclosures give you maximum performance in minimal space!
With a depth of only 48mm (1.9 in) assembled, and a mounting matrix of only 65mm x 65mm (2.6 in), this new enclosure is perfect for applications where space is very limited. . .Read more
Even including the shroud accessory, the complete enclosure only protrudes 78mm (3 in) from the mounting surface.
Enclosures for Compact range operators and emergency stops
ABB’s new 1-seat enclosure for the Compact operators and emergency stops features an extremely compact design, and it is approved according to the IP66 and UL 1, 3R, 4, X 12 and 13. The enclosure is available in dark grey for machine stop pushbuttons and in yellow for emergency stop pushbuttons. The hole for cable glands is PG13.5/M20 on one side and PG16/M20 on the other side.
Shrouds for Compact emergency operator enclosures
To accompany the new enclosures, ABB also offers new shrouds, designed with anti-rotation tabs and weep holes to keep the interior dry. These are also available in both yellow (for emergency stop stations) and in grey (for machine stop stations).
Tough, industrial environments
ABB's Compact emergency stop enclosures have been developed to withstand heavy indoor or outdoor usage. These products have been extensively tested to ensure they have excellent operational life expectancy in harsh environmental conditions such as hot, cold, humid, or salty atmospheres.
These new products are available for immediate shipment.
Catalog pages for the complete line of pilot device enclosures is available for download: see related links on this page.
Prices effiective 6/30/07
| Description | Catalog Number | Order Code | List Price
(in USD) |
Enclosure 1-seat
Dark grey/Light grey | CEP1-0 | 1SFA 619 811 R1000 | $22 |
Enclosure 1-seat
Yellow/Light grey | CEPY1-0 | 1SFA 619 821 R1000 | $22 |
Shroud
For emergency stops; yellow | CA1-8053 | 1SFA 619 920 R8053 | $10 |
Shroud
For machine stops;
Dark grey | CA1-8054 | 1SFA 619 920 R8054 | $10 |
Prices effiective 7/30/07; Discount schedule CE
Pre-assembled Stations - Reduce assembly time and lower installed cost
We also offer the new compact enclosures as pre-assembled stations with emergency stop and machine stop operators included. Because of the secure, “all-in-one” design of the Compact Range, fully-assembled Compact Range e-stop stations offer the best way to ensure complete safety for both personnel and machinery.
Save stocking space and installation time — order your Compact e-stop products already assembled!
Prices effiective 7/30/07
| Description | Catalog Number | Order Code | List Price
(in USD) |
Emergency Stop Enclosure
Twist release; red button
2NC | CEPY1-1001 | 1SFA 619 821 R1001 | $73 |
Emergency Stop Enclosure
Pull release; red button
2NC | CEPY1-1002 | 1SFA 619 821 R1002 | $73 |
Emergency Stop Enclosure with Shroud
Twist release; red button
2NC | CEPY1-2001 | 1SFA 619 821 R2001 | $84 |
Emergency Stop Enclosure with Shroud
Pull release; red button
2NC | CEPY1-2002 | 1SFA 619 821 R2002 | $84 |
Machine Stop Enclosure
Twist release; black button
1NO + 1NC | CEP1-1001 | 1SFA 619 81 R1002 | $73 |
Machine Stop Enclosure
Pull release; black button
1NO + 1NC | CEP1-1002 | 1SFA 619 811 R1002 | $73 |
Machine Stop Enclosure with Shroud
Twist release; black button
1NO + 1NC | CEP1-2001 | 1SFA 619 811 R2001 | $84 |
Machine Stop Enclosure with Shroud
Pull release; black button
1NO + 1NC | CEP1-2002 | 1SFA 619 811 R2002 | $84 |
Prices effiective 6/30/07; Discount schedule CE
for More Information see Related Links on this page