Got a Need for Speed? Updated Speed Potentiometer Now Available

2007-07-17 - By popular demand, ABB now offers an updated Speed Potentiometer, complete with leads, legend plates, and terminal blocks. This translates to increased productivity, as wiring and installation time are reduced. ... Read More

The new ABB Speed Potentiometer is a replacement of an old item (CBK-KSP5K). It is identical in front-panel appearance to the old part number, and the terminal blocks have been updated to the new style.

Features:

    • All-in-one: includes operator, terminal blocks, leads, and legend plate
    • Versatile: available with 5 or 10 kilohm resistor
    • Efficient: behind-panel depth 56mm (2.2 in)
    • Fast: Modular range panel-mounting design with snap on terminal blocks; no tools required for installation
    • Durable: knob of strong black plastic, legend plate of aluminum, terminal blocks of grey plastic
    • NEMA Type 1

This updated design is available for immediate shipment

Ordering information:
Old part numberNew part numberList Price (in USD)
Speed Potentiometer, 5 kilohm resisterCBK-KSP5KMP1-KSP5K$110.00
Speed Potentiometer, 10 kilohm resisterCBK-KSP10KMP1-KSP10K$110.00
Pricing Effective 6/30/07, Discount schedule CA

for More Information see Related Links on this page

  • Rate this page
      Cancel
  • E-mail this page
      Cancel
Speed Potentiometer
Speed Potentiometer

Contact us

Contact ABB LVP&S by eMail
seitp202 81800e3adb6dc34dc1257317006698c5