Stop Motor Failures, Save $$ - DLMU

2008-05-05 - Power interruptions during a storm are common. The overhead 3 phase distribution lines are usually not disconnected at the same time. This means single phasing and motor failures. ABB’s updated design of the popular DLM series, the DLMU, provides a universal voltage (200 to 480V), cost effective solution to this problem, and many more. Now, one part number can be used in 80% of all phase voltage protection applications. The DLMU can disconnected a motor at risk eliminating the need for expensive removal, rebuilding or replacement. The new DLMH Series provides phase voltage protection for 600 VAC motors.

How much does downtime and lost income cost your business? After a storm strikes can you afford to be without phase loss protection. The DLMU / DLMH series are not only motor protection, they are business loss protection.

The DLMU and DLMH Series are an updated, feature rich replacement for the popular DLM series of three phase motor protectors.
The DLMU is a truly universal motor protection relay. Each unit protects any size 3 phase motor from fractional Hp to 1200 Hp, operating on 208 to 480 VAC.
The DLMUBRAAA is the most popular part number becuase it can be used in over 80% of all motor protection applications. This part number is In Stock and can be obtained through ABB network of authorized distributors throughout the USA and Canada.

New Universal Motor Protector Has Alarm Contact and 600 VAC Sensing

  • Protects any size 3 phase motor, 1 to 1200Hp
  • Cost effective protection with immediate payback
  • DLMU: Universal operating voltage: 200 to 480 VAC 50 or 60Hz
  • DLMH: 500 to 600 VAC operating voltage; 50 or 60Hz
  • SPDT Isolated 10A output relay contacts (240 VAC max switching)
  • SPST Isolated 2A alarm contacts (240 VAC max switching)
  • Restart delay for sensitive loads and random restarting
  • Phase reversal indication means faster installation
  • Provides over, under, and voltage unbalance protection
  • Provides over, and under frequency protection
  • Will not allow motor to start with a fault present
  • 35 mm DIN rail or back panel mounting
  • Adjustable fixed trip delay prevents nuisance tripping
  • LED indicates faults, relay status and time delays
  • Industry leading 10 year warranty


Complete specifications on the DLMU and DLMH series can be found on ssac.com/catalog/DLMU2B01.pdf and abb.com/lowvoltage. It is also featured in the new Timers and Control “Express Products Catalog.” To download or order a copy, go to: literature.abb-newsletters.com/2.

Interactive Application Note on Phase LossProtects Three Phase Motors, Pumps and Compressors Against:
  • Phase Loss (Single Phasing)
  • Phase Reversal
  • Undervoltage & Overvoltage
  • Unbalanced Voltages
  • Under & Over Frequency
  • Rapid Cycling (Short Cycling)

Complete descriptions and interactive function animations are available on ssac.com/motorpro/deftermp.htm

Why Do Three Phase Motor’s Need Phase Loss Protection?
Unprotected three phase motor windings can fail, during storms, when the 3 phase power lines are knocked down one phase at a time. Single phased motors (one phase disconnected, two connected) often stall under full load. Within 90 seconds stressed windings can fail. ABB offers low cost protection that constantly monitors the incoming 3 phase power. These electronic watchdogs, disconnect the motor in seconds eliminating the need for repair or replacement when power is restored. They work with overloads to provide better motor protection. The motor must be connected and re-connected for motor overloads to become active. The voltage monitor will not allow the motor to start when a phase loss fault is present. This eliminates unnecessary stress and prolongs motor life.

See Related Links on this Page

  • Rate this page
      Cancel
  • E-mail this page
      Cancel
DLMU - Universal Motor Protector
DLMU - Universal Motor Protector

Contact us

Contact ABB LVP&S by eMail
seitp202 81e53ea08ec35e2bc125744000574c94