ABB wins US$ 21 million contracts to boost copper production in Chile

Automation solutions include world’s largest copper mill motor

Zurich, Switzerland, January 30, 2004 - ABB, the leading power and automation technology group, said today it has won two automation contracts worth a total of US$ 21 million to help boost production for the Chilean company Collahuasi, the world’s fourth largest copper producer.

The equipment will be installed at the Ujina and Rosario mines, some 4,400 meters above sea level in the Andes mountains, close to the border with Bolivia. ABB will supply electrical and control products and systems, including the world’s largest mill motor used in copper production - a 21 MW gearless mill drive system for a 22 foot mill - plus a wide range of process control solutions.

“These contracts reinforce our track record in providing integrated power and automation solutions for the metals and mining industries,” said Dinesh Paliwal, head of ABB’s Automation Technologies division. “We are grateful to Collahuasi for their long-standing confidence, based on successful cooperation on previous projects.”

The new Collahuasi projects represent the largest mining operation to be operated by ABB’s Industrial IT system – the group’s patented concept for linking control system functions with the information needed to install, operate and maintain plant devices.

Some of the ABB equipment was delivered last September and is due to be tested early this year. Installation and commissioning work is expected to be completed by July 2004. As part of the contract, ABB personnel will also train Collahuasi operators on the new systems.

The current projects continue a series of contracts with Collahuasi dating back six years. ABB first installed and commissioned electrical and control equipment for the company in 1997.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 120,000 people.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Contact us

    Page information:
    • Media Relations
      Wolfram Eberhardt
      Tel: +41 43 317 65 12
      Fax: +41 43 317 79 58
    • Investor Relations
      Schweiz: Tel: +41 43 317 38 04
      Schweden:Tel: +46 21 32 57 19
      USA Tel: +1 203 750 77 43
    seitp202 8783ab40ca2986a3c1256e2b003356e6