ABB adds new high level conductivity option to AX400 range

2004-05-21 - ABB Limited’s range of AnalyzeIT AX400 on-line analysers has been extended with the launch of its AX430 single input and AX433 dual input High Level Conductivity transmitters.

These new transmitters bring a cost effective and versatile means of maintaining wash-solution strengths in bottle washing processes, concentration monitoring in Cleaning in Place (CIP) plants, regeneration of ion exchange columns in power generation applications and control of conductivity and pH for processes in the pulp and paper industry.

The transmitters incorporate a host of standard features for added reliability and ease of maintenance. A Long Dose Alarm warns of potential problems with the reagent supply where dosing continues beyond a set period of time. Also included is an Initial Charge function. This function prevents the triggering of spurious alarms by overriding the long dose alarm to allow sufficient time for fresh cleaning solution to be made up to the correct strength.

The transmitters also feature integrated three-term PID control. As well as eliminating wastage through precise control of reagent dosing, this feature also cuts the cost of an installation by removing the need for separate controllers.

The AX433 dual input version also enables users to dose both alkali and acid in ion exchange regeneration applications using the same transmitter, giving a 30% cost saving over the use of two separate transmitters. The same cost saving can also be achieved in Cleaning in Place (CIP) and pulp and paper applications. For general water quality monitoring, the AX436 provides simultaneous measurements of pH and high level conductivity from a single unit.

Output signal transmission is by traditional current outputs or alternatively with Profibus DP digital communication.

For users wishing to upgrade their monitoring capability and achieve greater utility from their available data, ABB AX 400 analysers support a comprehensive set of add-on options. An optional plug-in ‘add-on feature board’ for example, can be easily added to double the number of isolated current outputs to four and increase the number of available alarm relays to five, making the AX430 and AX433 ideal for the majority of industrial process applications.

ABB also supplies a comprehensive selection of rugged and virtually maintenance-free conductivity cells that can be used with the AX430 and AX433 analysers. Available with a wide variety of mounting options, including retractable and insertion, and in a variety of models, including versions for high temperature, pressure and chemical resistance, these conductivity cells deliver high performance in even the most demanding applications.

ABB’s AnalyzeIT AX400 analysers are supplied as standard for 85 to 265V AC operation. To meet the move to safe working practices, which is increasingly becoming a standard across industry, the instrument can also be provided with 24V AC or 12 to 30V DC operation. If a low voltage option is utilised, no safety tests or extra personnel are required to meet Safety Procedures, further adding to the unit’s overall cost effectiveness.

All AX400 Series analysers are available for either wall-/pipe or panel-mounting and are rated to IP66/NEMA 4X, making them suitable for installation in any location.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    ABB adds high level conductivity option to AX400 analyser range

    Contact us

    Select your country Algeria Angola Argentina Armenia Australia Austria Azerbaijan Bahrain Bangladesh Belarus Belgium Bolivia Bosnia-Herzegovina Brazil Bulgaria Canada Chile China Colombia Croatia Czech Republic Denmark Ecuador Egypt Estonia Ethiopia Finland France Georgia Germany Greece Guatemala Hungary Iceland India Indonesia Iraq Ireland Israel Italy Japan Jordan Kazakhstan Kenya Korea Republic of Kuwait Kyrgystan Latvia Lebanon Libya Liechtenstein Lithuania Luxembourg Macedonia Malaysia Mauritius Mexico Montenegro Morocco Netherlands New Zealand Nigeria Norway Oman Pakistan Palestine Panama Peru Philippines Poland Portugal Qatar Romania Russia Saudi Arabia Serbia Singapore Slovakia Slovenia South Africa Spain Sri Lanka Sweden Switzerland Taiwan (China) Tajikistan Tanzania Thailand Tunisia Turkey Turkmenistan Uganda Ukraine United Arab Emirates United Kingdom United States Uruguay Uzbekistan Venezuela Vietnam ~Other
    Reader Enquiries:
    seitp202 89f6a261f54b9512c1256e9b00392c7e