New ABB movement sensors eliminate blind spots

2007-04-10 - ABB has released a range of passive infra-red (PIR) movement sensors which eliminate the blind spots directly beneath and immediately behind most sensors’ normal visual ranges. Featuring ‘rearfield detection’, ABB’s new PIRs can detect movement in these areas even when placed above a window or door.

ABB has released a range of passive infra-red (PIR) movement sensors which eliminate the blind spots directly beneath and immediately behind most sensors’ normal visual ranges. Featuring ‘rearfield detection’, ABB’s new PIRs can detect movement in these areas even when placed above a window or door.

This is just one of the many additional features introduced into ABB’s range of Busch-Watchdog AlarmLINE, ProfessionalLINE and SelectLINE PIR sensors. In addition to providing a 16 metre range, all of these sensors now incorporate microprocessors, enabling them to offer an expanded range of functions.
Advanced sensitivity capabilities enable automatic adjustment to adverse weather conditions or any interference caused by moving tree branches. The sensors can also be programmed to recognise and ignore smaller moving objects such as rats or foxes to prevent spurious alarms.
An anti-dazzle feature also protects against the PIR’s operation being affected by any sudden flooding of light, for example from a car’s headlights.
The new PIRs can also provide simulated presence operation by recording normal movement in a room or building for a specified time-period, including when lights are turned on and off. They can then be set to simulate this activity to convey the impression of occupancy when a building is vacant.

Two types of remote control are available for the sensors; one is a services remote for the installer and another is used by the end-user. Using the services remote means the installer can now program a PIR remotely after installation, ideal where units are situated in hard to reach locations. The end-user remote provides the user with manual over-ride of the programming so that a PIR can be kept on or off continuously for up to four hours.
The new range is available in four colours; white, brown, anthracite or silver metallic. They are suitable for both domestic and commercial applications, and are available through distribution. A dedicated version of the ProfessionalLINE PIR has also been developed to work with any EIB-based intelligent building control system.

For full details of the range, together with further information on additional features specific to individual lines, please contact 0800 269371 or visit www.abb.com.

  • Rate this page
     
  • E-mail this page
     
seitp202 8c01f292663cd6e9c12572b9003512c7