ABB features energy efficient solutions at Hanover Fair

2008-04-18 - Innovative products and systems from ABB that are designed to increase the energy efficiency of manufacturing processes will be front and center at the 2008 Hannover Messe, on April 21 - 25 in Hanover, Germany.

By ABB Communications

The Messe is the world's biggest industrial fair, devoted to all areas of industrial technology. Nearly 250,000 visitors attended the fair in 2007. This year, more than 5,000 companies from 60 countries will present trends and themes from all sectors of industry.

This year the major themes are energy efficiency and emissions reductions to combat climate change.
Energy efficiency is particularly important given the high cost of wasting energy, both financial and environmental.

ABB will highlight a number of energy efficient solutions that reduce energy costs and CO2 emissions including, innovations in the field of:

ABB's booth (Hall 11, Stand A22/34/35) will feature a number of ABB industrial control systems, including:

Compact Products 800
A wide range of PLC products for the process industries
Freelance 800F
The compact control system
System 800xA
The control system for extended automation
System 800xA with AC 870P
The control system for large applications
S900 Remote I/O
Remote I/O for applications in hazardous areas

Also featured this year are a selection of ABB motors and drives:

ABB Drives: Powerful Solutions for Machinery Industry
Powerful solutions for the field, operator and control levels
ABB Machinery Drive ACSM1: Power Increase and Direct Cooling
Frame size E up to 110 kW and optional cold plate technology
ABB support the Exhibition of Deutsche Messe AG / ZvEI / VDMA “Energy Efficiency in Industrial Processes”
Presentation of the variable speed drive model
Exhibition Demo presents Products for Machinery Industries
Interplay of ACSM1 and PLC AC500
Low Harmonic Drives for a Clean Network
Drives prevent problems related to harmonics
Three New Series of High-Efficiency Motors
Improved energy efficiency and lifecycle values

ABB looks forward to seeing you at the Hannover Messe 2008, 21 - 25 April, Hall 11, Stand A22/34/35

To find out more, visit the Hannover Messe website.

  • Rate this page
     
  • E-mail this page
     

Contact us

Page information: