2012-12-20 - Visit booth 1201 for forward thinking new products and demonstrations
Through the use of highly visual displays and hands-on demonstrations, customers will be able to see how our products communicate, monitor, and issue commands.
Join us in booth 1201 for new product demonstrations on Tuesday, January 29 and Wednesday, January 30.
| Tuesday |  |
- CQ900R Smart Capacitor Controller with three-phase Monitoring and control
| 11:30 am |
- How to simplify your substation automation projects utilizing ABB’s bundled solution capabilities
| 1:00 pm |
- DistribuSense current & voltage sensors
| 2:00 pm |
- R-MAG 40 kA magnetically actuated breaker
| 3:30 pm |
- Volt-Var management software (VVMS)
| 4:30 pm |
| Wednesday |  |
- VersaPad pad-mounted switch
| 10:30 am |
- How to easily implement mid to high end applications in distribution relays: Relion 620 Series
| 1:00 pm |
|
| 2:00 pm |
|
| 3:30 pm |
|
| 4:30 pm |
ABB Technical Papers
Utility University Courses
Sunday, January 27, 8:00 am - 5:00 pm
UU103
IEC 61850 System Design for End Users: An Introduction to the Standard With Feedback from Practical Experience
Instructor(s) Christopher Brunner ABB Ltd. Switzerland, George Schimmel - Triangle Microworks
Monday, January 28, 8:00 am - 5:00 pm
UU205
Smart Substations: Protection, Communications, Control, Wide -area Measurements, Enterprise Integration and Applications
Instructor(s) Eric Urden former ABB - now serves on the North American Electric Reliability Corporation (NERC) System Protection and Control Task Force, and Protection System Maintenance Standard Drafting Team, David Boroughs - Quanta Technology
ABB Main Conference Program
Wednesday, January 30, 2:30 pm - 4:00 PM
Session: DMS and OMS Deployment Success Stories: Part 2
Session Moderator: Gary Rackliffe, ABB
Ventyx, an ABB Company Technical Papers
| Date | Track | Title | Author |
| 1/29/2013 10:30 AM - 12:00 PM | Demand Response and Energy Efficiency | Measurement & Verification of Volt-VAR Optimization Enabled Energy SAVINGS – New Paradigm | Parag Parikh, Ventyx
Tim Taylor, Ventyx |
| 1/29/2013 1:00 - 2:30 PM | Smart Grid Operations Solutions | Ameren Electric Distribution System Management – Today and Tomorrow | Tim Taylor, Ventyx, an ABB company
Rodger Koester, Ameren |
| 1/30/2013 9:30 - 11:00 AM | Smart Grid Operations Solutions | Improved Asset Health Management By Integrating Operational And Information Technologies | Jeff Fleeman, AEP
Paul Bower, Ventyx |
| 1/31/2013 8:30 AM - 10:00 AM | Smart Grid Operations Solutions | Utility Case Study: Operational Considerations for Implementing Volt VAR Optimization | John Vranic, DEMCO
John Barnick, Ventyx |
1/31/2013 10:30 AM to 12:00:00 PM
(Alternate)
| Smart Distribution | Implementing a DMS for Unbalanced, Three-Phase Distribution Analysis at Detroit Edison | Heather L Storey, Detroit Edison
Parag A Parikh, Ventyx |
ABB Tropos Technical Papers
Panel Title: "SGIG Project Review: Benefits Beyond Billing"
Speaker: Kevin O’Grady, City of Naperville
Date: Thursday 01/31/2013
Time: 8:30am – 10:00am
Room: 28E
Title: "Guam Power Authority – An Island-wide Smart Grid Rollout"
Speaker: John Cruz – Guam Power Authority, Chris Britton
Track: International Projects
Date: Wednesday, 1/30/2013
Time: 2:30:00 PM to 4:00:00 PM
Room: 24B
Title: "Kansas City Board of Public Utilities – Implementing a Smart Power and Water Grid"
Speaker: Brian Laverack
Track: Water Utility Technology
Date: 1/29/2013
Time: 3:00:00 PM to 4:30:00 PM
Room: water 2B
We look forward to seeing you January 29-31, 2013 at the San Diego Convention Center in San Diego, California in ABB booth #1201, Thomas & Betts booth #2006 and ABB Tropos booth #1037.