ABB turns waste heat into clean energy

Holcim Switzerland will increase energy efficiency at their cement plant in Untervaz by generating CO2-free power with ABB’s state-of-the-art waste heat recovery system.

Baden, Switzerland, November 29, 2010 – ABB, the leading power and automation technology group, and Holcim Switzerland have agreed to install ABB’s newly developed heat recovery and electrical power production system at their cement plant in Untervaz, Switzerland.

ABB’s state-of-the-art solution is based on the ORC (Organic Rankine Cycle) technology that enables turning exhaust gas heat into clean electricity. Thanks to the re-use of wasted heat as operating power, no fossil energy is required to run the power plant. Consequently, Holcim’s Untervaz operation will be able to considerably reduce its energy costs and operate the plant more efficiently.

The contract comprises engineering, project planning, delivery, installation and commissioning of the complete turnkey package consisting of all power plant components such as turbine, generator and heat exchangers. ABB has the know-how to fully integrate the power plant into the entire cement production process, including electricity supply and the complete control system. The system is expected to be in operation at the end of 2011.

Markus Hepberger, plant manager at Holcim’s Untervaz operation, states: “ABB’s heat recovery system will allow us to produce 10.5 gigawatt hours of electrical energy per year. This corresponds to the demand for energy of approximately 2000 households in Switzerland.”

A future replacement of the existing planetary cooler will increase the power production up to 50%. Then the plant will need 20% less electricity to operate and will boost its productivity even further.

Cement production typically has an enormous demand for energy. The clinker burning kiln requires temperatures of up to 1500˚C. Despite the fact that the modern plant re-uses most of the process exhaust heat for material drying a significant amount of low temperature gas is vented through the stack. ABB’s heat recovery solution is a new integrated system for the efficient utilization of low temperature waste heat in industrial plants. Waste air or stack gases with temperatures starting from only 150˚C can be economically used to generate power from 500kW up to double-digit megawatts.

Plant owners using ABB’s heat recovery system will benefit from lower operation costs thanks to an on-site, CO2-free power generation source, making them less dependent from rising energy prices. End users benefit from lower capital expenditures by using standard components that are installed quickly and effectively by ABB’s professional planning and project execution teams.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve their performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 117,000 people.

For help with any technical terms in this release, please go to: www.abb.com/glossary

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    Illustration of an ABB heat recovery system
    seitp202 2c68babaab44b5e6c12577ea0028244a