CD-Rom provides comprehensive ATEX information

ABB has launched a CD-Rom containing information associated with the forthcoming ATEX Directive, on the marking and uses of motors and generators in hazardous areas. An A3 poster, with simple explanations of the markings and their variations, accompanies the CD-Rom.

The CD-Rom features a presentation that emphasises the important aspects of the directive, such as the motor categories for different applications, including dust ignition proof, non-sparking, increased safety and flameproof motors. The presentation shows how users can determine if a motor is ATEX certified and gives samples of the motor rating plates.

Other details in the presentation include the certification procedure and the relationship between ATEX 95 and ATEX 137.

The CD-Rom not only contains catalogues and brochures along with fact sheets, press material and photographs but, most importantly, copies of ABB’s Declaration of Conformity and respective LCIE (Laboratoire Central des Industries Electriques - notified body number 0081) EC Type Examination Certificates for all frame sizes.

Copies can be ordered by calling ABB’s BrochureLine, tel 0800 783 7491.

  • Rate this page
      Cancel
  • E-mail this page
      Cancel
ABB has launched a comprehensive free guide to the ATEX directive on CD-Rom
seitp202 958b98d8ddd1208b80256d2d00470216