• Rate this page
     
  • E-mail this page
     
 

IEC 61850 - Conference Papers & Articles

Conference Papers & Articles

S.Läderach, W. Baass, K.P. Brand, P. Reinhardt
Conference Paper - Experience with IEC 61850 in the refurbishment of an important European 380 kV substation, CIGRE B5-109, Paris, 27.08.-01.09.2006 (pdf, 1.08 MB)

K.P. Brand, P. Rietmann, T. Maeda, W. Wimmer
Requirements of interoperable distributed functions and architectures in IEC 61850-based SA Systems, CIGRE B5-110, Paris, 27.08.-01.092006

I.de Mesmaeker, P.Rietmann, K.P.Brand, P.Reinhardt
Practical considerations in applying IEC 61850 for Protection and Substation Automation Systems
GCC Power 2005 Doha/Quatar, 28.11.-30.11.2005

I.de Mesmaeker, P.Rietmann, K.P.Brand, P.Reinhardt
Substation Automation based on IEC 61850
Sixth Regional Conference for National Committees of CIGRE in Arab Countries on Arab Common Market for Electricity and Electrical Industries, Cairo/Egypt, 21.11.-23.11.2005

I.de Mesmaeker, K.P.Brand, C.Brunner
How to use IEC 61850 in protection and automation
CIGRE Electra No. 222, Oct. 2005


K.P.Brand, T.Maeda, K.Oestrich, P.Rietmann
First experiences with customer specifications of IEC 61850 based substation automation systems
CIGRE SC B5 & IEEE PSRC - Joint meetings & B5 Colloqium, Calgary/Canada, 08.09.-16.09.2005

P.Reinhardt, K.P.Brand, I.de Mesmaeker
Maximizing the users benefits - of IEC 68150 in substation automation systems
Praxis Profiline, 25.08.2005

P.Reinhardt, K.P.Brand, I.de Mesmaeker
Partner fuer IEC-basierte Systeme - ABB maximiert den Kundennutzen der Norm IEC 61850
Praxis Profiline, 25.08.2005

L.Andersson
From the praxis with IEC 61850-9 process bus
Praxis Profiline, 25.08.2005

L.Andersson
Praktische Erfahrungen mit IEC 61850 fr nichtkonventionelle Sensoren
Praxis Profiline, 25.08.2005

R.Baumann, K.P.Brand
The standard IEC 61850 - A simple but comprehensive solution for dodays power system requirements
PSCC 2005 (15th Power System Computation Conference), Liege/Belgium, 22.08.-26.08.2005

C.Brunner
IEC 61850 Process connection - a smart solution to connect the primary equipment to the substation automation system
PSCC 2005 (15th Power System Computation Conference), Liege/Belgium, 22.08.-26.08.2005

W.Wimmer
IEC 61850 SCL - More than interoperable data exchange between engineering tools
PSCC 2005 (15th Power System Computation Conference), Liege/Belgium, 22.08.-26.08.2005

L.Andersson, K.P.Brand, C.Brunner, W.Wimmer
Reliability investigations for SA communication architectures based on IEC 61850
IEEE PowerTech 2005, St. Petersburg/Russia, 27.06.-30.06.2005

K.P. Brand, M. Janssen
The specification of IEC 61850 based substation automation systems
DistribuTECH 2005, San Diego, 25.01.-27.01.2005

K.P. Brand, P. Reinhardt
IEC61850 in einer 380-kV-Anlage
Bulletin SEV/AES 19/05

K.P. Brand, C.Brunner, W.Wimmer
Design of IEC 61850 based substation automation systems according to customer requierments
CIGRE B5 103, Paris, 29.08.-03.09. 2004

K.P. Brand
The Standard IEC61850 as Prerequisite for Intelligent Applications in Substations
IEEE PES 2004, Denver

K.P.Brand, W.Wimmer
IEC 61850 - Modeling interoperable protection and control devices for substations
CIGRE SC B5 2003 Colloquium, Sydney, Paper

L.Andersson, K.P.Brand, P.Reinhardt
IEC 61850 - ABB Review - IEC 61850 meetsIndustrial IT
ABB Review, 3 (2003) 37-43

K.P.Brand, K. Jost
IEC 61850 - Der Weg in die Praxis - Realisierungsstrategien ABB
(IEC 61850 Going to Reality - Realization strategy of ABB)
FGH Fachtagung Mannheim, 11.-12. März 2003

K.P. Brand, J. Wolters
IEC 61850 - Sicherheit vor Ueberraschungen durch Konformitaetstests
(Assurd interoperability by neutral compliance tests)
FGH Fachtagung, Mannheim, 11.-12. März 2003

L.Andersson, C.Brunner, F.Engler
Substation Automation based on IEC 61850 with new process-close technologies
IEEE Powertech 2003, Bologna, June 2003, Paper 441

K.P.Brand, M.Ostertag, W.Wimmer
IEC 61850 - Safety related, distributed functions in substations and the standard IEC 61850
IEEE Powertech 2003, Bologna, June 2003, Paper 232


R.Baumann, K.P.Brand, Ch.Brunner, W.Wimmer
Der Standard IEC 61850 in Schaltanlagen als Kern einer durchgängigen Kommunikationslösung für den Netzbetreiber
(The standard IEC 61850 in substations as nucleus of a transparent communication solutions for network operators)
Bulletin ElectroSuisse 94, 3 (2003)

K.P.Brand, W.Wimmer
Der Standard IEC 61850 – Offene Kommunikation in Schaltanlagen im deregulierten Strommarkt
(The standard IEC 61850 – Open communication for substations in a deregulated electric power market)
Bulletin SEV/VSE 93, 1 (2002) 9-13

L.Andersson, K.P.Brand, W.Wimmer
The impact of the coming standard IEC61850 on the life-cycle of open communication systems in substations
Transmission and Distribution, Brisbane, Australia, 11-14 November 2001

L.Andersson, K.P.Brand, W.Wimmer
Some aspects of migration from present solutions to SA systems based on the communication standard IEC61850
2nd International Conference on Integrated Protection, Control and Communication - Experience, Benefits and Trends, Session IV, Paper 4, New Delhi, India, 10-12 October 2001

L.Andersson, K.P.Brand, W.Wimmer
The communication standard IEC61850 supports flexible and optimised substation automation architectures
2nd International Conference on Integrated Protection, Control and Communication - Experience, Benefits and Trends, Session IV, Paper 3, New Delhi, India, 10-12 October 2001

L.Andersson, K.P.Brand
The benefits of the coming standard IEC 61850 for communication in substations
Southern African Power System Protection Conference, Johannesburg, 8-9 November 2000

seitp202 c1256a8c00499292c1256d4100388f27