ABB showing high voltage motors at Hillhead 2005

2005-04-21 - ABB will be exhibiting at stand no.P104 at Hillhead 2005, the event for the minerals and heavy construction industries, in Buxton, 21-23 June.

The company will be introducing its new range of standard high voltage motors at the event. These can be delivered within days and have a significantly lower price than engineered motors. Designed for pump, fan and compressor applications, the high voltage standard motor features high efficiency, excellent starting characteristics, low noise levels, low vibration, IP56 protection as standard (IP65 also available), long maintenance intervals and a long lifetime of reliable operation.

ABB will also be highlighting its engineered motors, from 100 kW to 70 MW, as well as its process performance motors – this range has now been extended upwards with a new cast iron motor in IEC frame size 450, rated up to 1000 kW and 690 V.

The company will also be showcasing its range of low voltage and medium voltage variable speed drives up to 80 MW.

  • Rate this page
      Cancel
  • E-mail this page
      Cancel
ABB will be introducing its new range of standard high voltage motors at Hillhead 2005
seitp202 c65cbe0aa5e6eea8c1256fea0053ff51