FlexArc Robot Welding Cells

Now you can have the outstanding accuracy and consistency of robotic arc welding, in a cost-effective, versatile and easy-to-program system. Manufactured by ABB, the worlds leading supplier of industrial robots, FlexArc cells are designed to bring competitive advantages to customers serving markets where just-in-time production, exceptional product quality, process reliability and manufacturing flexibility, are crucial.

FlexArc provides:

  • Flawless weld quality
  • Outstanding accuracy and consistency
  • Lowest lifetime costs
  • Extreme flexibility

Plus options to meet your needs precisely

FlexArc Solo cells can be specified with a wide range of options, including:
  • 'Arcitec' Synergic Inverter Power Source
  • Bulleye Automated Tool
    Centre Point (TCP) Definition
  • TC-96 Mechanical
    Torch Cleaner

FlexArc Solo ST

Offering reliable, efficient performance at an unbeatable price, FlexArc Solo ST is ABB's 'entry level' robot welding cell.
Based around the same, state-of-art robot welding technology as other FlexArc cells.The ST is supplied with the single welding table, offering a useful working area of 2100 x 80mm. This makes it ideal for small to medium-sized fabrications which require welding from one side, or can be turned over for welding in two operations.


FlexArc Solo TT

This twin-table robot welding cell brings excellent productivity gains, by allowing work to be loaded 'out-of-cycle; with no interruption of the process.

The welding tables are divided by a solid partition which permits simultaneous loading and welding.
The short distance between them makes the FlecArc Solo TT particularly well suited to tasks with rapid cycle times.
Each welding table provides a working area of 1000mm x 800mm.

FlexArc Solo MT

The top-of-the-range FlexArc Solo MT features a 2-position manual rotary indexing table, for high productivity with large or heavy workpieces.

The rotary table provides clear access for 'out-of-cycle' loading, by crane or hoist if required.
This system is also ideal for applications where loading and welding need to be carried out from the same side of the workpiece. For example, where sub-assemblies may need to be manually positioned prior to welding.
Each welding table provides a working area of 1200mm x 800mm. An optional powered indexing table can be specified.

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Contact us

Page information:
seitp202 ddc269db2ffd0b0bc125715b0055b3a8