ABB wins $400 million power order in Kuwait

Substations to strengthen transmission grid, help meet rising demand

Zurich, Switzerland, March 17, 2009 – ABB, the leading power and automation technology group, has won an order worth around $400 million from Kuwait’s Ministry of Electricity and Water for three new substations to improve the country's electrical transmission grid.

ABB will design, supply, install, test and commission the substations, which will increase transmission voltage from 300 kilovolt (kV) to 400 kV. The higher voltage will help strengthen the grid's reliability and increase its capacity to meet rising demand for electricity.

Key components include gas-insulated switchgear, 12 large power transformers (400 kV, 765 MVA), low-voltage auxiliary systems and network protection and control equipment. The project is scheduled for completion in 2011.

“Our technologies and global presence enable the expansion and strengthening of power infrastructure around the world,” said Peter Leupp, head of ABB's Power Systems division. “These substations will reinforce the transmission network and boost capacity in Kuwait, to help meet the region’s growing demand, increase energy efficiency and improve the quality of power.”

Increasing the transmission voltage will enable Kuwait’s grid to be connected to neighbouring GCC (Gulf Cooperation Council) countries, already operating at 400 kV. The first substation at this voltage in Kuwait was also built by ABB as part of the GCC initiative to interlink Gulf states.

Substations facilitate efficient transmission and distribution of electricity, and include equipment for the protection and control of electrical power. ABB has delivered around 10,000 substations worldwide, at voltages of up to 800 kV.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 120,000 people.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    Gas insulated switchgear
    (for download go to attachment section below)

    Contact us

    Page information:
    • Media Relations
      ABB Corporate Communications, Zurich
      Thomas Schmidt, Wolfram Eberhardt
      Tel: +41 43 317 6568
      Fax: +41 43 317 7958
      ABB Ltd
      Affolternstrasse 44
      CH-8050 Zurich, Switzerland
    • Investor Relations
      Switzerland: Tel. +41 43 317 7111
      Sweden: Tel. +46 21 325 000
      USA: Tel. +1 203 750 7743
    seitp202 f962cdc73fc124efc125757c00354205