• Rate this page
     
  • E-mail this page
     
 

Starter Quick Ship Program and LV051 Brochure

2007-04-02 - ABB LVP&S is pleased to announce our Starter Quick Ship Program and LV051 brochure on selected enclosed combination and non-combination across the line starters. The purpose of this program is to provide standard configured enclosed starters to ship next day after placement of an order. The starter program will offer UL Listed horsepower rated and NEMA sizes 0,1,2,3 and 4 non-combination across the line starters and combination starters.


Starter Quick Ship Program and LV051Brochure

March 30, 2007; ABB LVP&S is pleased to announce our Starter Quick Ship Program on selected enclosed combination and non-combination across the line starters. The purpose of this program is to provide standard configured enclosed starters to ship next day after placement of an order. The starter program will offer UL Listed horsepower rated and NEMA sizes 0,1,2,3 and 4 non-combination across the line starters and combination starters with the following standard options:
  • UL Listed Type 1 enclosures for non-combination starters
  • UL listed Type 1 and Type 12/4 enclosures for combination starters
  • 200kA 600V fusible combination when class J fuse is used
  • Circuit breaker (MCP) protection for combination starters up to 85kA 480V (on some sizes)
  • Start / Stop pushbutton & pilot light or HOA selector switch & pilot light
  • Standard VA control transformer (CCT) or 120 VAC separate control voltage
  • Class 20 overload protection

The Quick Ship Starter Brochure, LV051, includes all the enclosed starter combinations that qualify for the Quick Ship program. This brochure includes selection tables, part number to wiring schematic reference, and list pricing. The LV051 brochure is available for download and printed copies can be ordered on abb-control.com.
This program was launched in the southeastern United States during the fall of 2006, it is now available throughout the United States. This program will be monitored and adjusted with additional requirements as needed. We are committed to continuously improving our Quick Ship Starter product offering to ensure that it meets the market demand.

Randy Holland
Director of Product Management
Control Products
randy.holland@us.abb.com


New Product Announcement is an Electronic Publication of ABB LVP&S. It is sent to select employees, authorized Sales Representatives and Channel Partners of ABB LVP&S. If you receive this in error, send a reply email to abblvps@us.abb.com and indicate what email address should be removed from the active list.

ABB LVP&S, 1206 Hatton Rd, Wichita Falls, TX, 76302, PH 888-385-1221 www.abb-control.com Copyright 2007 ABB Inc.



seitp202 fac2151dd926e764c12572b10012299c