Corus in Koblenz, Germany orders Stressometer flatness control system

Corus Aluminium Walzprodukte has ordered a Stressometer 6.0 FSA flatness control system for the rolling mill in Koblenz, Germany.

The name Corus Aluminium Walzprodukte stands for one of the world´s leading suppliers of high-quality aluminium rolled products. As a subsidiary of the international Corus Group, the company independently maintains a strong presence on the aluminium market with its highly specialized range of products that are manufactured in line with stringent quality standards within the industry.

The products are individual, tailored solutions for the most varied customer requirements, and are designed and destined for such forward-looking markets as aircraft and aerospace, automotive, shipbuilding, tank and vessel construction, tool - making and mechanical engineering.

The longest Stressometer roll ever to be deliveredThe ordered Stressometer 6.0 FSA flatness control system is to be installed in a 4-hi single stand mill. The strip thickness reduction goes from 9mm down to 0.9mm. Mill builder is SMS-Demag. This will be the longest Stressometer roll ever to be delivered, 4020 mm between the shafts journals. The Stressometer roll has 55 measuring zones, each zone 52 mm wide. Strip speed is set to 360 m/minute. Maximum width of the strip is 2800 mm and minimum width is 1600 mm. The Stressometer 6.0 FSA system is a control system, where ABB, besides the measurement system, will supply bending, skewing and on-off cooling control.

The rolling mill operation in Koblenz started in 1964 and after a number of changes in ownership the new business unit structure was introduced in 2000: Corus Aluminium Rolled Products consisting of Corus Aluminium Walzprodukte GmbH, Koblenz (Germany) as Headquarter and production plant and two additional production plants in Belgium and Canada: Corus Aluminium N.V., Duffel (Belgium) as well as Corus L.P., Cap-de-la-Madeleine (Canada).

  • Rate this page
      Cancel
  • E-mail this page
      Cancel
The Stressometer roll has 55 measuring zones, each zone 52 mm wide.
The Stressometer roll has 55 measuring zones, each zone 52 mm wide.
seitp202 a58611a2df64d707c1256fef00487e07