AC500 the Fastest PLC is Scalable Lowering Expansion Cost

2008-05-09 - AC500 is recognized as the fastest, most flexible, industrial automation platform available. This platform consists of an array of separate components, which are easily combined to meet small equipment control to plant-wide application requirements. The system may begin as a small localized control but it can be easily expanded any time extra communication and control is required. The communication modules can communicate in all the popular protocols, at the same time, making this system easy to integrate with a wide assortment of equipment and legacy PLC systems. . . . Read more

The Solution for your automation requirements

Different CPU performance classes can be selected to meet todays performance requirements and easily exchange with more powerful CPU classes when the application requirements expand. Continuous programming, compliant with IEC61131-3 for the entire platform and planned further features will use a single common engineering software tool. This eliminates the high cost of software re-licensing fees common with other systems. An SD slot is included to allow firmware upgrades as needed. The human machine interface software is built in eliminating the extra cost of this software.
The AC500 is flexible and expandable, suitable for todays applications and the future needs of an evolving user market. Future modules and functionality will be fast and easy to integrate into an installed system including: safety functions, open motion control, and customized function modules.

AC500 a Complete Automation Platform

A = CP400 - Human Machine Interface
B = AC500 - CPUs
C = AC500 - Communicaton Couplers
D = AC500 - Base plates for CPU & Communication couplers
E = S500 - Remote Input / Output
F = S500 - Remote I/O base plate and bus coupler
G = S500 - I/O base plate and module (same as for Remote I/O)
H = AC500 - typical configuration with CPU, communication couplers and local I/Os

Fast Facts:
  • 14 interchangeable CPUs; nano to large PLC's
  • Up to 12 communication ports per PLC;
  • Integrated key pad, display, SD card interface;
  • 5 different busses for remote I/Os
    (CS31, Modbus, CANopen, DeviceNet, Profibus);
  • Configurable types of I/Os;
  • Configurable speeds on I/Os;
  • Multifunction module
  • RTD is a standard AI option;
  • Spring / Screw Terminals for I/Os
  • Connectivity to 3 families of ABB I/O modules
  • A wide assortment of HMIs

What is new:
  • New range of HMIs - CP400
  • New CPUs with Arcnet communication;
  • New CPUs (PM590)
  • Up to 10 I/O modules in centalized configuration
  • CANopen and DeviceNet for Remote I/Os
  • PS541-HMI - Stand-alone low cost HMI software license package
  • Upgraded Programming Tool PS501

What is coming:
  • Interconnection with AC-Drives via ProfiBus and PLC-Open function blocks
  • Fast Ethernet for remote I/Os

See Related Links on this Page

  • Rate this page
      Cancel
  • E-mail this page
      Cancel
AC500  PLC - Fast & Expandable
AC500 PLC - Fast & Expandable

Contact us

Contact ABB LVP&S by eMail
seitp202 af764000d9162b91c1257440006b5cdb