ABB wins $580-million power transmission order in Europe

New transmission link strengthens integration of Baltic energy markets with northern Europe

Zurich, Switzerland, Dec.20, 2010 – ABB, the leading power and automation technology group, has won orders worth around $580 million from Svenska Kraftnät of Sweden and LITGRID turtas AB of Lithuania to supply a new power transmission link between the Nordic and Baltic regions.

ABB will deliver a high-voltage direct current (HVDC) transmission system comprising two converter stations and cable to transmit 700 MW (megawatts) of electricity with minimum losses across a distance of more than 400 kilometers.

“The new transmission link, based on HVDC Light technology will increase capacity, facilitate power exchange, enhance grid reliability and improve the security of electric supply at both ends” said Peter Leupp, head of ABB's Power Systems division.

ABB will design, engineer, supply and commission two 700 MW, ±300 kV (kilovolt) converter stations using ABB’s HVDC Light technology, one in Nybro, Sweden, the other in Klaipeda, Lithuania. The order also includes the supply and installation of two 300 kV underwater cables, each 400 km long, and land cables of the same voltage in Sweden and Lithuania.

The system incorporates special features such as active AC voltage support providing greater network stability and black-start capability providing faster grid restoration after a blackout. The system is capable of being integrated into a future pan-European grid with the evolution of the DC grid concept, under discussion around the world.

The project will be supported by EU (European Union) funding and is scheduled to be completed by the end of 2015. The Estonia-Finland Estlink, delivered by ABB in 2006 was the first interconnection, integrating the Nordic and Baltic energy markets.

HVDC Light technology offers several environmental benefits, such as neutral electromagnetic fields, oil-free cables and compact converter stations. It is the ideal solution to connect remote power sources like renewables to mainland networks, overcoming distance limitations and grid constraints, while ensuring robust performance and minimal electrical losses.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 117,000 people.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Contact us

    Page information:
    • Media Relations
      ABB Corporate Communications, Zurich
      Thomas Schmidt
      Tel: +41 43 317 6568
      Fax: +41 43 317 7958
      ABB Ltd
      Affolternstrasse 44
      CH-8050 Zurich, Switzerland
    • Investor Relations
      Switzerland: Tel. +41 43 317 7111
      USA: Tel. +1 203 750 7743
    seitp202 be8a985723e40a49c12577ff0039af28