ABB to supply Shore to Ship Power (S2S) system to Color Line ro-pax

2014-02-24 - ABB system will reduce fuel costs and enable leading Norwegian company to operate ferry in the most energy efficient and environmentally-responsible manner

Zurich, Switzerland, February 24, 2014 – ABB, a leading global provider of innovative, reliable, safe and environmentally-friendly power and energy solutions, is to supply a complete S2S system to Color Line’s ro-pax ferry, SuperSpeed1.

The 34,231 tons gross SuperSpeed1, built by Aker Finnyards at Rauma in Finland, has been in service on the Kristiansand – Hitshals route since 2008 and is the third Color Line vessel to be equipped with ABB’s system, after the Color Magic and Color Fantasy.



The contract, due for completion in March, underscores ABB’s Environmental Compliance policy designed to enable shipping companies to operate their fleets in the most efficient and green manner. The installed system will be one of the fastest connection systems available, allowing the vessel’s operation to be switched to shore power in a matter of minutes.

Scope of supply comprises compatibility assessment, installation of the S2S connection switchboard, the onboard transformer, the low voltage receiving switchboard, the extension of the automation system and the shore side high voltage shore connection switchboard in Kristiansand, Norway, where the 11 kV system will supply the existing low voltage 690 V system while the ferry is in port.

Color Line is one of Europe’s largest ferry owners with annual sales in the order of USD 770 million and it deploys six ships on routes linking seven ports in Norway, Sweden, Denmark and Germany. The company has again selected ABB’s system as it reduces fuel consumption and costs on the highly competitive routes.

The ABB system complies fully with IEC/ISO/IEEE standards as well as all other relevant rules, and allows operators to reduce fuel consumption as the vessel is powered from the shore while in port, reducing power costs substantially. It eliminates CO2, NOx, SOx and PM completely while the vessel is in port, meaning annual reductions of CO2 and NOx emissions are up to 3,000 tons and 50 tons, respectively, and particle and SOx emissions are cut by several tons.

The installation also contribute to society’s broader needs, says Heikki Soljama, Head of business unit Marine and Cranes. “We are providing energy efficient solutions to a ferry line that connects key locations and therefore facilitates the transportation of people and goods between destinations including the Kristiansand – Hitshals route, where transit time on SuperSpeed1 is between three and four hours.”

For help with any technical terms in this release, please go to: www.abb.com/glossary

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 150,000 people.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    seitp202 b32f64d061d0861dc1257c85004c111a