OVR PV Surge Suppression for Solar Market, DC Volts

2009-06-05 - New TVSS and SPD designed for DC voltages and solar applications. The PV series protects sensitive equipment from surge voltages, and indicates the remaining level of protection locally and remote. Fast change protection modules, redundant protection, local stock USA & Canada. Why assume you are protected, upgrade and save with TVSS from ABB.. . . read more

ABB is a leading Global manufacturer of reliable TVSS and SPD devices, made possible by ABB's progressive research and design department and state of the art testing facility. Most recently, ABB has developed a TVSS unit for use in the solar market. The solar photovoltaic equipment market is a rapidly growing segment that is estimated to grow to $34 billion dollars by 2013. A worldwide movement to utilize "green" energy sources is driving this exponential growth.

The OVR PV Series TVSS offers protection for DC current used in the solar applications. This product offers reliable protection in an easy to install DIN mount package. It is an IEC rated device that also carries approvals for use worldwide. The OVR PV series offers these advantages for the solar market:

    • Modular design with replaceable protection cartridges for easy, fast maintenance without re-wiring the base.
    • Auxiliary contacts are included to allow remote monitoring of the operating status of the protection module.
Why assume you are protected? Upgrade and save with TVSS from ABB! The OVR families of products are designed to provide reliable surge protection thru redundant overvoltage limit devices. If the primary device is fails due to excessive voltage and current, the backup device continues protection and the indicator reminds the operator to replace the module when convenient.

ABB OVR PV Product Offering:

ORPV40660P
Max Voltage: 500 &600V
Current Flow Capacity: 40kA
Voltage Protection Level: 2/8/1.4 kV

OVRPV40660PTS* (TS: auxiliary contact)
Max Voltage: 501 &600V
Current Flow Capacity: 40kA
Voltage Protection Level: 2/8/1.4 kV

OVRPV401000P
Max Voltage: 1000V
Current Flow Capacity: 40kA
Voltage Protection Level: 3.8 kV

OVRPV401000PTS* (TS*: auxiliary contact)
Max Voltage: 1000V
Current Flow Capacity: 40kA
Voltage Protection Level: 3.8 kV

For more information, see the Related Links on this Page

  • Rate this page
      Cancel
  • E-mail this page
      Cancel
OVR PV Surge Suppression for Solar Market

Contact us

Contact ABB LVP&S by eMail
seitp202 8b9f276da005cef1c12575cc00490fe1