2009-02-05 - ABB’s line of PCB terminal blocks include plugs and sockets and solder circuit board connections ranging from 3.5mm to 12.7mm spacing, these products can be used in a wide range of applications from Control panels to Garage door control systems, great for those areas with limited space.
. . . Read more
 | LV116 PCB Terminal Block Catalog LV116 catalog of PCB terminal blocks include plugs and sockets and solder circuit board connections ranging from 3.5mm to 12.7mm. Screw clamp blocks in single, dual or triple rows models.
Insulation displacement blocks accept two wires and have 5.08mm spacing. Terminal strips have in-line or right angle connections with 0.11 in. or 0.25 in. male quick connect terminals for OEM applications.
|
Solder male sockets connect with plug-in female connectors with spacing from 3.5mm to 7.62mm. Male or female plugs that feature IDC and plug-in connections. Edge connectors and DIN 41612 connectors are all indexed in this comprehensive catalog.
Request your copy today!
 | See LV116 Catalog Page 70 for:
NEW PCB Power Terminal Blocks with Spring Lever Technology! (SLT) The quickest and easiest connection in its category! Rated up to 600 V
This technology is quick and easy to use.
All it takes are just two steps
1.) Insert a stripped wire.
2.) Push the lever . . . .it’s done.
|
Benefit of PCB Spring Lever Technology:
Easy, Fast Installation
- Easy wiring without a screwdriver
- Bi-stable lever
- Maintenance free (no retightening, retorquing required )
Secure, Vibration Resistant Connections
- No strain on the PCB solder joints
- High vibration and the shock resistance
- Visual indication ( 2 clear positions)
Faster Connections Lower Installed Cost
- 50% faster connections than screw terminals
- Ready to use (cage clamp delivered open)
For more information on ABB Printed Circuit Board Products:
See Related Links on this Page