New range : AF 1350/1650 contactors

The most compact 1650A contactor
  • Modern family design to match other ABB products
  • Type 2 coordinated with breakers
  • Electronic coil interface
  • PLC operation possible
  • cULus approved
  • Low environmental impact thanks to Life Cycle Assessment

Applications

AF1350 and 1650 are modern and compact 3-pole contactors designed for heavy duty industrial applications.
They are designed for carrying and switching both inductive (AC-3) and resitive (AC-1) loads.
High mechanical and electrical endurance make them suitable also for motor applications.

Typical applications are as:
  • Transfer switch or as main isolation contactor in generator sets
  • Main contactor for static power switching
  • Main or by-pass contactor in windmills
  • Main or by-pass contactor for frequency drives and softstarters
  • Y/D starters for example on board ships

The coil is electronically controlled with features such as wide coil voltage range, low pull-in value and low power consumption to mention some of the features. It can also be operated with a low voltage signal directly from a PLC. These contactors are fully tested together with ABB breakers to meet type 2 co-ordination.
For motor applications there is a three phase electronic overload relay called E1250 DU available.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    seitp202 d5e4b1af643e0e8fc1256f4f0032ed10