ABB expects sustained growth and increased earnings from 2007 to 2011

Zurich, Switzerland, Sept. 5, 2007 - ABB, the leading power and automation technology company, expects sustained revenue growth and increased profitability under its new mid-term strategy for 2007 to 2011.

ABB expects demand for new and upgraded power infrastructure to continue in all regions, and further industrial investments in improved productivity and energy efficiency. The company plans to maintain its current core portfolio of businesses and aims to build on its leading technology and strong market positions - especially in the fast-growing emerging economies - to increase revenues organically at almost twice the rate of market growth and three times the rate of global GDP growth over the period.

Assuming demand remains favorable, ABB expects profitability (measured as earnings before interest and taxes as a percentage of revenues) to increase by as much as five percentage points during the five-year period, compared to 2006. The improvement will be driven by economies of scale, such as strong factory loading, and further operational improvements.

As a result, the company forecasts earnings per share to grow by a compound average of 15-20 percent a year over the planning period and its return on capital employed, after tax, to exceed 30 percent by 2011.

"ABB’s market and technology leadership in highly attractive businesses provides an opportunity to achieve sustainable organic growth and increased profitability," said Fred Kindle, ABB President and CEO.

"We will continue our focus on business execution and operational excellence," Kindle said. "Initiatives to optimize our global footprint will continue to bring both cost and growth benefits. At the same time, we will look for value-creating external growth opportunities. We expect our shareholders as well as our other constituencies to directly benefit from this strategy."

Summary of 2007-11 Group targets1

Revenue growth
8-11% CAGR2
EBIT margin corridor
11-16%
Earnings per share growth
15-20% CAGR2
Return on capital employed (after tax) (ROCE)
>30% by 2011
Free cash flow as share of net income (cash conversion)
100% on average
1 Targets are defined in Appendix I of this release. 2 Compound annual growth rate over five years from 2007 to 2011 (i.e., base year is 2006), excluding major acquisitions and divestitures and assuming constant exchange rates.

The previous EBIT margin target, which was to be achieved by the end of 2009, has been replaced with an EBIT margin corridor providing a minimum and maximum value for each year in the 2007-11 period, depending on market conditions. The previous net margin target has been replaced by a compound annual growth target for undiluted earnings per share.

"The top of our margin corridor reflects our ambition assuming our end-markets remain favorable, while the bottom is what we believe we can deliver in a more challenging market environment," said Michel Demaré, Chief Financial Officer. "Our aim with the new EPS growth goal is to bring our targets even more in line with the most widely used valuation measures in the investment community."

The company said its existing portfolio of power and automation businesses, and its leading presence in high-growth emerging markets, puts it in a strong position to benefit from expected continuing growth in power utility and industrial automation investments over the next five years. These favorable trends will be further enhanced by the accelerating drive for energy efficiency and efforts to combat climate change.

From 2007 to 2011, global GDP is expected to grow by an average of about 3 percent a year, while ABB forecasts that its markets will grow at approximately 6 percent a year. The Asian market is expected to grow by more than 50 percent by 2011, with Europe up 24 percent, the Americas 25 percent, and the Middle East and Africa 40 percent higher.

ABB continues to assess potential acquisitions that fill technology or regional gaps, create strategic and financial value and can be successfully integrated. Taking possible acquisition financing into account, ABB aims for a maximum balance sheet gearing (total debt divided by total debt plus equity, including minority interest) of 40 percent. The company’s growth and profitability targets exclude the effect of major acquisitions.

ABB also published revenue growth and EBIT margin targets for each of its five divisions. The growth targets range from 6 percent in Robotics to 11 percent in Power Systems. The upper end of the divisional EBIT margin corridors range from 10 percent in Robotics and Power Systems to 19 percent in Automation Products.

Division targets
Division
Revenue growth*
EBIT margin corridor 2007-11
Power Products
10%
12-17%
Power Systems
11%
6-10%
Automation Products
8%
14-19%
Process Automation
8%
9-14%
Robotics
6%
5-10%
* Compound annual growth rate for the five years from 2007 to 2011 (i.e., base year is 2006), excluding major acquisitions and divestitures and assuming constant exchange rates.

Investments in technology and R&D will continue to be a pillar of ABB’s strategy. In addition, the company has identified a number of large industrial customer segments, such as rail transportation, wind energy and water, where it has a wide offering of relevant products and services but where it has not yet tapped the full business potential. Revenue from these end markets is expected to grow faster than the group average in the next several years.

ABB will continue to drive its global footprint initiative aimed at aligning the geographic scope of its engineering, manufacturing and supply to rapidly changing market conditions. The company said it had increased sourcing from emerging economies to more than 30 percent of total sourcing by the end of the first half of 2007 compared to under 18 percent in 2005, and that low-cost sourcing can increase further.

Included in ABB’s 2011 strategy are further initiatives to achieve leadership in business ethics, people development and occupational health and safety.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 111,000 people.

More information
ABB’s mid-term targets press release and presentation slides are available from Sept. 5, 2007 on the ABB News Center at www.abb.com/news and on the Investor Relations homepage at www.abb.com/investorrelations.

ABB will host a press conference and conference call for journalists, which will also be Webcast, starting at 10:00 a.m. Central European Time (CET) today. Callers from the UK should dial +44 20 7107 0611. From Sweden, dial +46 8 5069 2105, and from the rest of Europe, please dial +41 91 610 56 00. Lines will be open 15 minutes before the start of the conference. The audio playback of the conference call will start one hour after the end of the call and be available for 72 hours: Playback numbers: +44 207 108 6233 (U.K.), +41 91 612 4330 (rest of Europe) or +1 866 416 2558 (U.S./Canada). The code is 306, followed by the # key.

A meeting, conference call and live Webcast for analysts and investors is scheduled to begin today at 2:00 p.m. CET (8:00 a.m. EST). Callers should dial +1 412 858 4600 (from the U.S./Canada) or +41 91 610 56 00 (Europe and the rest of the world). Callers are requested to phone in ten minutes before the start of the conference call. The audio playback of the conference call will start one hour after the end of the call and be available for two weeks. Playback numbers: +1 866 416 2558 (U.S./Canada) or +41 91 612 4330 (Europe and the rest of the world). The code is 299, followed by the # key.

Important notice about forward-looking information
This press release includes forward-looking information and statements including statements concerning the outlook and targets for our businesses. These statements are based on current expectations, estimates and projections about the factors that may affect our future performance, including the economic conditions of the regions and industries that are major markets for ABB. These expectations, estimates and projections are generally identifiable by statements containing words such as "aims," "expects," "believes," "estimates," "targets," "plans" or similar expressions. However, there are many risks and uncertainties, many of which are beyond our control, that could cause our actual results to differ materially from the forward-looking information and statements made in this press release and which could affect our ability to achieve any or all of our stated targets. The important factors that could cause such differences include, among others, the amount of revenues we are able to generate from order backlogs and orders received, raw materials prices, market acceptance of new products and services, changes in governmental regulations and costs associated with compliance activities, interest rates, fluctuations in currency exchange rates and such other factors as may be discussed from time to time in ABB’s filings with the U.S. Securities and Exchange Commission, including its Annual Reports on Form 20-F. Although ABB Ltd believes that its expectations reflected in any such forward-looking statement are based upon reasonable assumptions, it can give no assurance that those expectations will be achieved.

Appendix I - Target definitions
Revenue growth CAGRCompound annual growth rate of revenues for the five years from 2007 to 2011 (i.e., starting point = 2006), excluding major acquisitions and divestitures and assuming constant exchange rates
EBIT margin corridorThe minimum and maximum earnings before interest and taxes as a percentage of revenues expected for each year within the period 2007 to 2011
EPS growthCompound annual growth rate of earnings per share (undiluted) from 2007 to 2011 (i.e., starting point = 2006)
Cash conversionFree cash flow (cash flow from operating activities adjusted for changes in financing receivables as well as net investments in property, plant and equipment) as a percentage of net income
Return on capital employedEBIT (less tax), divided by the sum of fixed assets plus net working capital (at year end)
EBIT (less tax) = EBIT x (1 - tax rate)
Tax rate = Provision for taxes / Income from continuing operations before taxes and minority interest

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Contact us

    Page information:
    • Media Relations
      ABB Corporate Communications, Zurich
      Thomas Schmidt, Wolfram Eberhardt
      Tel: +41 43 317 6568
      Fax: +41 43 317 7958
      ABB Ltd
      Affolternstrasse 44
      CH-8050 Zurich, Switzerland
    • Investor Relations
      Switzerland: Tel. +41 43 317 7111
      Sweden: Tel. +46 21 325 719
      USA: Tel. +1 203 750 7743
    seitp202 dca0dc1019a1d93cc12573450052ce78