Ireland-U.K. power link to strengthen grid reliability and security of supply
Zurich, Switzerland, March 29 , 2009 – ABB, the leading power and automation technology group, has won an order worth $550 million to connect the Irish and U.K. power grids using technology that will strengthen the reliability and security of electricity supplies in each country, and enable Ireland to expand its wind power capacity.
Eirgrid, the Irish transmission system operator, has ordered a 500-megawatt (MW) transmission system using HVDC Light (high-voltage direct current), an ABB technology with environmental benefits that include neutral electromagnetic fields, oil-free cables, low electrical losses, and compact converter stations. The solution also provides features such as ‘black start’ capability, a way of restoring power after a blackout without the aid of external energy sources.
“We are delighted to partner Eirgrid for this project,” said Peter Leupp, head of ABB’s Power Systems division. “ABB’s HVDC Light technology will enhance the stability of both the Irish and U.K transmission grids, and also expand capacity for the use of renewable power.”
The transmission link will run underwater for 186 km and underground for 70 km, with minimal environmental impact. The only visible parts will be the converter stations at each end that switch AC (alternating current) to DC (direct current) and back. The cable will be encased in extruded polymeric insulation, providing strength and flexibility needed to endure the severe conditions of the Irish Sea.
Rated at 200 kV, this will be the highest voltage HVDC Light link using this type of cable. The higher voltage enables a transmission capacity of 500 MW, the highest ever for an HVDC Light underground cable. ABB will be responsible for system engineering, including design, supply and installation of the sea and land cables, and both converter stations. The system is scheduled to be operational in September 2012.
Ireland plans to expand wind power generation and this link, between North Dublin and Wales, will ensure that it is able to import power if needed when the wind isn’t blowing, and to export power to the U.K. when it generates a surplus.
ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 120,000 people.