ABB wins $63-million power order in Saudi Arabia

Upgraded substations will increase capacity and strengthen power network

Zurich, Switzerland, Feb. 17, 2009 – ABB, the leading power and automation technology group, has won an order worth $63 million from the Saudi Electricity Company (SEC), Saudi Arabia’s national power transmission utility, to upgrade 15 substations in the country's Eastern and Central provinces.

The substations are spread over an area of about 1,000 kilometers, and cover a range of voltage levels from 13.8 kV to 230 kV. The project is scheduled for completion in 2011.

“This upgrade will help distribute more power to meet increasing industrial and residential electricity demand in the region. It will also strengthen the transmission and distribution network and enhance its efficiency,” said Peter Leupp, head of ABB's Power Systems division.

ABB will provide a turnkey solution including design, engineering, supply, installation, testing and commissioning. The products to be supplied include power transformers, medium voltage switchgear, protection and control equipment, as well as SCADA (supervisory control and data acquisition) solutions to enable better power monitoring and control.

Substations are key installations in the transmission and distribution grid that facilitate the transformation of voltage levels and the distribution of electrical power. ABB has an installed base of around 10,000 substations worldwide, across a range of voltage levels up to 800 kV.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 120,000 people.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Contact us

    Page information:
    • Media Relations
      ABB Corporate Communications, Zurich
      Thomas Schmidt, Wolfram Eberhardt
      Tel: +41 43 317 6568
      Fax: +41 43 317 7958
      ABB Ltd
      Affolternstrasse 44
      CH-8050 Zurich, Switzerland
    • Investor Relations
      Switzerland: Tel. +41 43 317 7111
      Sweden: Tel. +46 21 325 000
      USA: Tel. +1 203 750 7743
    seitp202 ecd89318827ef313c125756000358b9e