New Ultra Thin DIN Mount Timers Offer Industry Leading 5A DPDT Contacts

2008-02-15 - ABB leaps into the market leadership position by releasing its redesigned CT-D range of 35mm DIN rail mounting time delay relays. Using recently added manufacturing technology, it is now possible to offer 5 A DPDT output relay contacts in an ultra slim 17.5mm wide package. The multifunction, multirange, universal voltage CT-MFD, can replace a full shelf of individual function timers. Let the ABB application engineers apply LEAN Control Engineering to your next control panel design; reducing panel size, component inventory, and saving $$$ . . . Read More

ABB can now provide a 17.5mm wide Din Rail mounted timer with 2 SPDT contacts (DPDT). There are 5 single function devices and 1 multifunction, select 1 of 7 timing functions device now available These additions plus the 6 SPDT devices already in service, makes ABB the only source you need for DIN mount timers.

The CT-D range is faster to install than the typical OEM offering since their unique finger safe cage clamps provide positive, reliable connection of two solid or stranded wires the first time and every time. The CT-MFD multifunction, multirange, universal voltage timer is In Stock, available for immediate shipment.
Key Features CT-D Range:
  • Multirange: 0.05s to 100 hours in 7 Switch Selectable Ranges
  • Choose from Single or Multifunction Units
  • Microcontroller Circuitry, 0.5% Repeat Accuracy
  • Finger-safe, Screw Terminal Connections

    • 6A Isolated SPDT; 5A Isolated DPDT Output Relay Contacts
    • Onboard Adjustable with Reference Dial
    • Dual LEDs Indicate Up and Timing, plus Relay Status
    • Universal Voltage: 12-240VAC/DC; or 24 to 240 VAC & 24 to 48 VDC; in 2 ranges,
    • Select from 7 Functions: Delay on Make, Delay on Break, Interval, Recycling, Single Shot, Trailing Edge Interval
    • 35mm DIN Rail Mount; Adaptor for Surface Mounting
    • 2.5 x 2.76 x 0.69 in. (58.5 x 70 x 17.5mm)
    • cULus Listed


    New True Delay on Break DIN Mount Timer
    In addition to the CT-D range timer additions there are two new additions to the CT-S range of high end 35mm DIN Rail timers.
    The CT-S range now includes 2 "true-off-delay" timers - the CT-ARS.11 and CT-ARS.21. These products have the capability of off delay timing for up to 10 minutes after loss of power.
    Wires Guides Provide Fast, Safe Connections Double Chamber Clamps - Reliable Connections


    This product has all the other world class features that the other CT-S range products have - such as double chamber cage clamps for connecting multiple wires of different sizes to the same connection point.

    for More Information see Related Links on this page

    • Rate this page
        Cancel
    • E-mail this page
        Cancel
    Ultra Thin DIN Mount Timers Offer Industry Leading 5A DPDT Contacts
    Ultra Thin DIN Mount Timers Offer Industry Leading 5A DPDT Contacts

    Contact us

    Contact ABB LVP&S by eMail
    seitp202 ed72239547209d20c12573f0005a4412