When the water is rising, there is no time for a pump failure.

2009-02-24 - Unprotected pump motor windings can fail, during storms, when the 3 phase power lines are knocked down one phase at a time. Single phased pumps (one phase disconnected, two connected) often stall under full load. Within 90 seconds stressed windings can fail. ABB offers low cost protection that constantly monitors the incoming 3 phase power. These electronic watchdogs, disconnect the pump in seconds eliminating the need for repair or replacement when power is restored. . . . . . . Read More

ABB offers a complete line of motor protection relays and controls. The SSAC brand of three phase voltage monitors covered in this article, offer cost advantages over other solutions for all installations where across the line or star delta starting is used. They can be used in conjunction with softstarters to provide improved protection since they are able to detect single phasing, phase reversal and low voltage before the pump is started.

Request your copy of the Pumping System Brochure and see the improvements available for your pumping systems.
Key Benefits:

    • ABB's Low Cost Pump Protection Relays - keep pumps (an other 3 phase motors) running
    • Reliable SSAC brand designs are backed by a 10 Year warranty
    • Will not allow the pump to restart if 3 phase voltages are not within the acceptable range
    • Phase loss protection even when regenerated voltages are present also means excellent protection from unbalanced voltages.
    • Universal design works with any size pump - 1 to 1200 hp
    • Universal voltage designs (200 thru 480V AC) reduce inventory, one part for all applications
    • Octal Plug-in designs with industry standard base wiring replace over 100 competitive part numbers, improving operation (PLMU Series)
    • Units designed for DIN rail (CM-MPS) or back panel mounting (HLMU & WVM Series)
    • Miniature 2" x 2" x 1.2" modules (TVW Series) provide full protection but can be added to any existing control panel
    • ETL tests prove ABB SSAC products provide superior protection
    • Trip delay prevents nuisance tripping
    • Restart delay prevents short cycling and allows staggered restarting of multiple motors on a common power network.
Fast Facts Flyer:
Pumps and Pumping System [Apr 2007]
  
Sales Flyer: 1TRC19L Market Applications for Pumps and Pumping Systems [April 2007]
Contents: Advantages of partnering with ABB for Timers and Control products designed for Pumps and Pumping Systems, including: 100% RoHS, encapsulated design, 10 year warranty. Includes the benefits of 10 common applications and the products that provide control and protection for these systems. Request your copy today. 1TRC110011L0201
Fast Facts Flyer:
Stop Motor Failures & Common Applications for 3 Phase Monitors  [Apr 2007]
  
Sales Flyer: 1TRC20L Stop Motor Failures & Common Applications for 3 Phase Monitors [April 2007]
Contents: Typical equipment and applications for 3 Phase Motor Protectors and the benefits of the protection provided. How the new compact HLMU stacks up against the competition. Universal voltage and universal HP rated design. Compact, DIN3 rail mounting with adaptor. 100% RoHS, encapsulated design, 10 year warranty. Request your copy today. 1TRC 112 020 L0201
Fast Facts Flyer:
Stop Motor Failures - PLMU Universal 3 Phase Monitors Replace 100 Competitive P/Ns [July 2007]
  
Sales Flyer: 1TRC23L Stop Motor Failures with PLMU universal 3 phase voltage monitors [July 2007]
Contents: Typical equipment and applications for 3 Phase Motor Protectors and the benefits of the protection provided. How the universal PLMU plug-in phase monitor stacks up against the competition with cross reference chart for most popular competitive products. Universal voltage and universal HP rated design. UL listed with DIN3 rail mounting socket OT08PC socket. 100% RoHS, encapsulated design, 10 year warranty. Request your copy today. 1TRC 112 023 L0201

Having Unexplained Motor, Pump or Compressor Failures?

These interactive animations show the possible cause of these costly events.

Animations show why motor windings overheat and prematurely fail when adverse three phase voltages are present. Motor health can be compromised when the voltage at the terminal lugs is outside the specification window. See what happens to the winding’s temperature when subjected to: Phase Loss, Under Voltage and Unbalanced Voltages. Animations include meters that display reference voltages during fault events. Click APPLY to start the animation.

for More Information see Related Links on this page

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    Pumps and Pumping Systems Brochure
    Pumps and Pumping Systems Brochure

    Contact us

    Contact ABB LVP&S by eMail
    seitp202 ee5c4724df722515832573d8005b7889