ABB flowmeters reduce water loss in Riyadh

2010-03-01 - ABB FlowMaster flowmeters are helping the Saudi Arabian capital, Riyadh, to cut leakage in its water distribution network by around 40 percent. The flowmeters were repeatedly selected for their outstanding accuracy and performance.

By ABB Communications

ABB’s market-leading range of FlowMaster flowmeters has been selected on three separate occasions as part of a large-scale project to modernize the vast but aging water distribution network of Riyadh, the Saudi Arabian capital.

Riyadh is a sprawling city that stretches over some 536 square kilometers, an area more than five times the size of Paris. About 60 percent of Riyadh’s valuable water supply is lost through leakage in the 10,000 kilometers of pipes that transport water to the city’s 4.5 million population.

water master 195ABB’s WaterMaster family of flowmeters.
The target set by the government-owned National Water Company is to reduce the volume of water and revenues that are lost to leakage to a more sustainable 20 percent.

One of the most important tools to achieve this target is the 900 ABB AquaMaster and WaterMaster flowmeters that measure the flow and pressure of water in the network’s primary pipeline.

All previous customers of ABB flowmeters in Riyadh required a compact, robust and maintenance-free solution that would measure pressure as well as flow, and transmit the data via the GSM telecommunications network to the National Water Company’s central control room.

ABB has the world’s largest offering of flowmeters, with an unrivalled number of well-proven measuring principles, type variants and applications.

The solution had to be exceptionally robust. And, for those locations where connection to the power network was not possible, it had to be battery-powered to avoid the high maintenance requirements of flowmeters energized by min-iature solar panels.

Both AquaMaster and WaterMaster share the same out-standing features of unparalleled accuracy, ease of use and advanced data communications. The former is powered by the AC network, the latter by a single ultra-long-life battery.
water master suadi 195ABB’s battery-powered AquaMaster.



Their strong, durable design ensures a long maintenance-free operating life under the most difficult conditions. They can be buried directly in the ground or submersed in water without the need for costly protective chambers.

And, their measurement accuracy in both flow and pressure enables National Water Company to know exactly how much water is flowing through the main pipeline and to detect leaks as and where they happen.

WaterMaster and AquaMaster are part of ABB’s FlowMaster range of electromagnetic meters for flow measurement in industrial processes, water and wastewater management, and the food and life science industries.



    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    About 60 percent of Riyadh’s water is lost to leakage in the 10,000 km of pipes that comprise the city's distribution system.
    seitp202 f3a1801b3f54e7f4c12576ce00430977