ABB innovation reduces pollution and saves costs at Viktor Lenac shipyard in Rijeka, Croatia

2013-11-06 - ABB in Croatia have provided a leading-edge solution consisting of two 1250 kVA PCS100 SFCs (Static Frequency Converters) to the shipyard Viktor Lenac in Rijeka, Croatia to help improve quality of power and reduce maintenance costs. Aside from reducing emissions, pollution and noise level, the solution is providing cost savings, by using grid power instead of diesel generator (DG) power.


Viktor Lenac shipyard in Rijeka, Croatia

Over the past years on several occasions, Viktor Lenac shipyard had the need for ABB’s PCS100 SFC to power the ships that used a 60 Hz network. Previously the shipyard used diesel – generator sets. For larger units, as much as up to three units with 1 MW power parallel connected, it was necessary to use the DG for a longer period, in order to ensure operation without any interference. The prevailing issues in the past were related to, parallel operation with mutual synchronization of diesel – generator units, common problems during unexpected load changes and disconnection from individual unit synchronism. High fuel for diesel engines consumption (low efficiency of internal combustion engines in relation to energy converters), a high level of noise – especially at night in a relatively urban area, close proximity to residential buildings, pollution due to continuous operation of internal combustion engines like CO2 emission, NOx and other greenhouse gases were also contributing factors.

A complete package
The intention of the shipyard was to increase its competitiveness in an increasingly demanding market. Viktor Lenac shipyard identified the advantage the PCS100 SFC could provide. This was to keep equipment running through utility voltage sags and frequency variation. The first 375 kVA PCS100 SFC was commissioned and installed at the end of 2012. After insight and analysis of all the benefits, Viktor Lenac shipyard decided to purchase another PCS100 SFC, this time with a higher power rating of 2500 kVA. At the beginning of 2013 ABB in Croatia delivered a mobile container unit containing 2 x 1250 kVA PCS100 SFCs, a low voltage and medium voltage plant, a transformer and a local control system based on the ABB AC500 PLC platform. The PCS100 SFC features are that it can work in several modes – as a stand-alone supply unit, in parallel with other power sources and in load mode, for testing of the ship power plant.

Advantages and benefits
The new grid interconnection solution since installation has provided many advantages to Viktor Lenac.The proven benefits are;
– No noise pollution
– Lower operating and maintenance costs
– No CO2 and nitrogen oxide pollution
– Easy to use and maintain
– Reliable operation
– Improved efficiency at the shipyard
– Ability to use the inverter during examination and loading of the diesel generator plant on the ship
- Restoring power to the ships own network, instead of using energy on resistors submerged in the sea

Proven results
Efficiency after installing the PCS100 SFC has drastically improved and the operating and maintenance cost of equipment over time has been reduced. This results in less maintenance issues with high reliability.

For more information, please visit www.abb.com/pcs100-power-converters

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    Two 1250 kVA PCS100 SFCs installed at Viktor Lenac shipyard

    ABB contact for Switzerland

    seitp202 f6bf505b8248fe0e48257c1a007720b8