Help us improve abb.com!

Take part in our short survey so that we could improve your future experience on abb.com!

Your responses will be anonymous, treated in the strictest confidence and not passed on to anybody else (please read our privacy policy).

Powerful, Reliable Switches for Photovoltaic to 1000 VDC

2009-12-14 - ABB's growing portfolio of solar-specific disconnect switches can be applied in residential, commercial and industrial photovoltaic UL rated systems up to 200A at 600VDC or IEC rated up to 630A at 1000VDC in a variety of applications: String Disconnects/Field Combiner Boxes; Inverter Disconnects; Tracking System Motor Disconnects; Combiner Boxes; Main Electrical Panels/Switchboards/Switchgear. ABB reliable and smaller disconnect switches are available locally and supported around the globe. . . read more

A new fact facts flier on Photovoltaic applications for disconnect switches is now available. This informative 2 page guide provides the details specifiers need to select a disconnect switch for UL rated applications or an IEC rated applications:
  • String Disconnects/Field Combiner Boxes - disconnect switch on each string of PV installed
  • Combiner Boxes - add fuses to disconnects for overcurrent protection on each sub-array
  • Inverter Disconnects - disconnect for the AC or DC sides
  • Tracking System Motor Disconnects - An outdoor rated enclosed disconnect within sight of the motor
  • Main Electrical Panels/Switchboards/Switchgear - Fusible disconnects applied as the main power disconnect method

UL & IEC Ratings:

Application# of polesStandards RatingAmpsDC Voltage
UL 250 VDC2UL98200A - 600A250
UL 250 VDC4 or 8 or 94P - UL98
8/9P - UL508
28A - 200A600
IEC to 1000 VDC6 or 8 IEC25A - 630A750, 800 or 1000

ABB has local sales representatives and authorized stocking distributors throughout the United States and Canada. See www.abb.us/lowvoltage for complete contact information:

ABB is a leader in power and automation technologies that enable utility and industry customers to improve their performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 120,000 people.
For more information, see the Related Links on this Page

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    Disconnect Switches for Photovoltaic Applications
    Disconnect Switches for Photovoltaic Applications

    Contact us

    Contact ABB LVP&S by eMail
    seitp202 b698c8299ab1b618c125768c0059efbe