Help us improve abb.com!

Take part in our short survey so that we could improve your future experience on abb.com!

Your responses will be anonymous, treated in the strictest confidence and not passed on to anybody else (please read our privacy policy).

ABB wins $540-million order in Brazil for world's longest power transmission link

HVDC technology to minimize transmission losses across 2,500 km power link

Zurich, Switzerland, July 29, 2009 – ABB, the leading power and automation technology group, has won orders worth over $540 million from the Abengoa Group to deliver the key technology for the world’s longest power transmission link to be constructed in Brazil.

The power highway will link two new hydropower plants in the northwest of the country with São Paulo, Brazil's main economic center, over a distance of 2,500 kilometers. Power will be transmitted at very high voltage (600 kilovolts) to minimize transmission losses.

This will be the second transmission project in Brazil using HVDC (high-voltage direct current) at 600 kV. The Itaipu project, with two transmission lines built by ABB in 1984 and 1987, is the world’s highest-voltage DC power transmission system currently in operation. ABB pioneered HVDC transmission technology more than 50 years ago and remains the world leader in this domain.

“HVDC technology is ideally suited for the efficient transmission of renewable energy generated in remote areas, such as hydropower,” said Peter Leupp, head of ABB’s Power Systems division. “With the Itaipu project celebrating 25 years of successful operation this year, ABB is proud to continue partnering Brazil in its ongoing efforts to strengthen the country's power network.”

ABB will provide two 3,150 megawatt HVDC converter stations, and an 800-MW HVDC back to back station to transmit power to São Paulo and the alternating current network in the northwest of the country. The stations are scheduled for completion in 2012 and are a part of the government’s Accelerated Development program.

HVDC has lower losses and a smaller footprint than traditional AC transmission systems, and is able to stabilize intermittent power supplies that might otherwise disrupt the grid. For these reasons, it is the technology of choice for long-distance transmission projects which can deliver electricity from remote generation sources to the centers where it is needed.

Abengoa is a technology-based company that applies innovative solutions for the sustainable development of the infrastructure, environmental and energy sectors. It is present in more than 70 countries, where it operates with its five Business Groups: Solar, Bio-energy, Environmental Services, Information Technology and Industrial Engineering and Construction.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 120,000 people.

Rio Madeira will be the longest HVDC link ever built

The 2,500-kilometer long high voltage direct current transmission link will connect two new hydropower plants in northwest Brazil with São Paulo, the country's main economic center on the east coast. Power transmitted at very high voltage (600 kilovolts) will minimize electricity losses.This is the second ABB-built power link in Brazil using 600-kV HVDC transmission.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    The Longquan HVDC converter station in China (above) is similar to the converter stations ABB will deliver in Brazil. Converter stations of this type are used in large hydopower transmission projects, in China and other countries. (Click for larger view)

    Contact us

    Page information:
    • Media Relations
      ABB Corporate Communications, Zurich
      Thomas Schmidt, Wolfram Eberhardt
      Tel: +41 43 317 6568
      Fax: +41 43 317 7958
      ABB Ltd
      Affolternstrasse 44
      CH-8050 Zurich, Switzerland
    • Investor Relations
      Switzerland: Tel. +41 43 317 7111
      Sweden: Tel. +46 21 325 000
      USA: Tel. +1 203 750 7743
    seitp202 06c9cd09d993758cc1257601003db274