ABB Factories and Locations in Turkey

ABB Elektrik Sanayi A.Ş.
Headquarters and Vizyon office
Esentepe Mahallesi
Milangaz Caddesi No: 77 Vizyon Plaza D Blok K:2
Kartal 34870
İstanbul-TURKEY
Tel: +90 (216) 528 22 00
Fax: +90 (216) 466 53 85

Kartal Plant
Esentepe Mahallesi
Milangaz Caddesi No: 58
Kartal 34870
İstanbul-TURKEY
Tel: +90 (216) 528 22 00
Faks: +90 (216) 353 94 55

Dudullu Plant
Organize Sanayi Bölgesi
2.Cadde No:16
Y.Dudullu 34776
İstanbul - TURKEY
Tel: +90 (216) 528 22 00
Fax: +90 (216) 466 53 85

Dilovası Plant
DOSB - Dilovası Organize Sanayi Bölgesi
4.Kısım D-4009 Sokak No:11
41455 Dilovası
Kocaeli-TURKEY
Tel: +90 (262) 326 15 00
Faks: +90 (262) 724 90 58

Power Products
Organize Sanayi Bölgesi
2. Cadde No: 16
Y. Dudullu 34776
İstanbul-TURKEY
Tel: +90 (216) 528 22 00
Faks: +90 (216) 385 29 46

Low Voltage Products
Organize Sanayi Bölgesi
2. Cadde No: 16
Y. Dudullu 34776
İstanbul-TURKEY
Tel: +90 (216) 528 22 00
Faks: +90 (216) 365 29 44 – 45

Low Voltage System Plant
Tuzla Birlik OSB
Batı Caddesi No: 22
Tuzla 34953
İstanbul-TURKEY
Tel: +90 (216) 581 68 00
Faks: +90 (216) 593 36 81

Motors and Generators
İstanbul Service Center
Tuzla Birlik OSB
Batı Caddesi No: 22
Tuzla 34953
İstanbul-TURKEY
Tel: +90 (216) 581 68 00
Faks: +90 (216) 593 36 81

Country Service Organization
Esentepe Mahallesi
Milangaz Caddesi No: 58
Kartal 34870
İstanbul-TURKEY
Tel: +90 (216) 528 22 00
Faks: +90 (216) 387 18 90
ABB Servis hattı 44 44 554
servishatti@tr.abb.com

Power Systems
Esentepe Mahallesi
Milangaz Caddesi No: 58
Kartal 34870
İstanbul-TURKEY
Tel: +90 (216) 528 22 00
Faks: +90 (216) 387 19 93

Discrete Automation & Motion
Organize Sanayi Bölgesi
2. Cadde No: 16
Y. Dudullu 34776
İstanbul-TURKEY
Tel: +90 (216) 528 22 00
Faks: +90 (216) 466 53 88

Robotics
Organize Sanayi Bölgesi 2.Cadde No.16
Y.Dudullu 34776
Istanbul-TURKEY
Tel: +90 (216) 528 2200
Fax: +90 (216) 466 5388

Process Automation
Organize Sanayi Bölgesi 2.Cadde No.16
Y.Dudullu 34776
Istanbul-TURKEY
Tel: +90 (216) 528 2200
Faks: +90 (216) 374 72 99

ABB Adana Office
Turhan Cemal Beriker Bulvarı
No: 732 /A Mersin Yolu 12 km.
Seyhan - Adana-TURKEY
Tel: +90 (322) 441 11 40
Faks: +90 (322) 441 05 67-77-87

Turbocharging
Esentepe Mahallesi
Milangaz Caddesi No: 58
Kartal 34870
İstanbul-TURKEY
Tel: +90 (216) 528 22 00
Faks: +90 (216) 387 18 90

ABB Ankara Office
Eskişehir Yolu 7. km No: 164
Kent Park Ofis Blok Kat: 3/3
Çankaya 06520
Ankara-TURKEY
Tel: +90 (312) 426 99 90
Fax: +90 (312) 427 81 15

ABB Bursa Office
Yeni Yalova Yolu 4. Km.
Buttim İş Merkezi Plaza
Kat: 11 No:1629
Osmangazi 16010
Bursa-TURKEY
Tel: +90 (224) 211 54 46-47
Faks: +90 (224) 211 54 48

Service Group, LV Products
Turbocharging
İzmir Atatürk Org. San. Böl.
10046 Sokak No.12
Çiğli 35620
İzmir-TURKEY
Tel: +90 (232) 328 29 00
Faks: +90 (232) 328 29 05

Last edited 2014-03-11
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    ABB Turkey Locations

    Contact us

    • ABB Elektrik Sanayi A.S.
      Esentepe Mahallesi
      Milangaz Caddesi No: 77 Vizyon Plaza D Blok K:2
      Kartal 34870
      İstanbul-TURKEY
      Tel: +90 (216) 528 22 00
      Fax: +90 (216) 466 53 85
    trabb902 77fbe2af77c0396342256c54006be0ba