Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
LVP&S
A to Z Product Index
About ABB LVP & S
Control Products -
relocated
Distribution Products -
relocated
Literature, CAD, Tools, Configurators
News Center
Technical Support
Combination Starters
Product Overview
A9 - AF750
Maximum UL/CSA horsepower ratings
Available with ABB non-fusible or fusible disconnect switches and MCP, thermal magnetic or electronic trip type circuit breakers
Compact space saving design
Standard auxiliary contact confi gurations: A9 - A40 1 N.O. or 1 N.C.
A50 - AF750 1 N.O. & 1 N.C.
Double break contact design
Lowest possible contact bounce
Early make & late break auxiliary contacts available
Operates over an extended voltage range of 85% to 110% of rated control voltage
UL listed, CSA approved
Quick Ship Program Available
Overload relay protection
Starters, sizes A9 - A185, have Class 10 adjustable thermal bimetallic overload relay protection as standard.
Sizes A210 - A750, have selectable Class 10, 20, 30 adjustable electronic overload relay protection as standard.
Electronic overload relay protection is available for other starter sizes.
Additional Starters
Across the Line
Reduced Voltage
Starters Main Page
Search
Search
Search
Rate this page
Select rating:
1
2
3
4
5
Poor
Excellent
Your comments:
E-mail / contact information (optional):
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Contact Us
LVP&S Contact Map
LVP&S Customer Care
Search by Name/Part Number
Additional Links
General information
Factory modifications
Non-fusible disconnect switch type
Fusible disconnect switch
Circuit breaker type
Dimensions
usabb046 40457fe37624b3fd8525714f005ac102