Cable Management Systems

Cable Management System Features

  • ABB manufactures a wide array of wire duct, including spiral wrap and cable ties for the panel building industry. The wiring duct designs include a rib profile duct created using a special pressing process that produces a burr-free interior surface. This same concept in plastic molding is used in the design of the knockout wiring ducts for use in branch connections and provide greater protection in harsh environments. ABB’s thermoplastic flexible wiring ducts solve the panel builder’s management of cables that are subject to frequent bending or twisting.
    Ribbed wire duct features:

    • Wire Ducts Colors: White or Gray
    • Mounting: Horizontal or Vertical
    • Standard 2 Meter Length
    • Plastic Manufactured to UL94 V0 Standards
    • IEC695-2-1 Compliant (UL File #E125800)
    • Oil, Acid and Grease Resistant
    • Rounded Off Inner Edges (Free of Burrs)
    • Operating Temperature Range of -15° C to +60° C
    • Height to 100mm with up to 28 Different Base Size Combinations
    • Available with 8 to 12mm and 4 to 6 mm slots
    • Ribbed Wired Duct Covers Snap on Securely
    • Unique Accessory that Mounts the Wire Duct to DIN Rail or Base Mount without Rivets
    Specialty wire ducts offer:
    • IP 40 Dust Protection with the Circular Knockout Design
    • Gray, with 18mm ½" and 23mm 3/4" Knockouts
    • Easy Installation with the Neck of the Duct as Part of the Circular Knockout
    • Two Sizes Available: (W x H) 2 x 2" (50 X 50 mm) or 4 x 1 ½" (100 x 60mm)
    • Flexible Thermoplastic Design for Hinged Applications Available in Seven Sizes
    • Colors: White or Gray (Gray is UL Recognized)
    • Seven Sizes Available in White
    • Four Sizes Available in UL Recognized Gray
    • Spiral Wrap
    • Available in Four Sizes
    • Material Options: Translucent or Self-Extinguishing Polyethelene
    In addition to the above, ABB offers a extensive assortment of Cable Ties in white or UV resistant black, complete with cable tie accessories for professional results. White cable ties are available in 20 different sizes, and there are 26 sizes to choose from in black. There is a complete line of accessories and tools for use with all ABB’s Cable Management products, including industrial and production grade wiring duct cutters.

  • Rate this page
      Cancel
  • E-mail this page
      Cancel
usabb046 4a713b2ae8ddefcd852571ae00504c1a